目錄: Toshiba
Created: 02.08.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Toshiba
MDSLV085-02-2P - Geometry
Toshiba
Motor Geometry Database TIPA
MDSLV085-02
Powered by
CAD模型選擇
{toshiba/geometry_db_tipa/mdslv085_02/085_02_2p_asmtab.prj},{NB=MDSLV085-02-2P-F1-Bottom},{MN=MDSLV085-02-2P},{MP=F1},{LO=Bottom},{FMN=P9459202P0-03},{SMN=M9459903},{BMN=P9459112},{FCMN=M9459702-2},{CBMN=M9459731-11},{TBMN=M9459856-01},{BBMN=M10-UNF-100},{WBMN=M10-7/16},{NAMEPLATEMN=TIPA},{EMN=071-0007},{PPATH=085_02_2p_asmtpl.prj},{A=220},{AA=0.75},{AB=209.4022},{AC=162},{AF=67.5},{AE=139.3},{AH=66.45},{AJ=184.15},{AK=215.9},{B=168},{BA=69.85},{BB=6.6},{BD=228},{BF=1/2\" - 13 UNC},{BV=143.1},{C=392.55},{D=114.3},{E=95.25},{ES=48.5},{F2=139.7},{FF=114.3},{G=12},{H=10.5},{J=40},{NW=69.85},{O=242.3},{P=252},{R=25},{S=6.355},{T=41.5},{U=28.575},{V=69.342},{XL=154.7710},{XN=134}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MN
Model Number
ⁿ/ₐ
A
[mm]
AA
[Inch]
AB
[mm]
AC
[mm]
AF
[mm]
AE
[mm]
AH
[mm]
AJ
[mm]
AK
[mm]
B
[mm]
BA
[mm]
BB
[mm]
BD
[mm]
BF
[Inch]
BV
[mm]
C
[mm]
D
[mm]
E
[mm]
ES
[mm]
F2
2F
[mm]
FF
[mm]
G
[mm]
H
[mm]
J
[mm]
NW
N-W
[mm]
O
[mm]
P
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
V
[mm]
XL
[mm]
XN
[mm]
MDSLV085-02-2P
MDSLV085-02-2P
220
0.75
209.4022
162
67.5
139.3
66.45
184.15
215.9
168
69.85
6.6
228
1/2" - 13 UNC
143.1
392.55
114.3
95.25
48.5
139.7
114.3
12
10.5
40
69.85
242.3
252
25
6.355
41.5
28.575
69.342
154.7710
134
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表