目錄: Toshiba
Created: 02.08.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Toshiba
MDSL0151-05-320HP-PREM - Geometry
Toshiba
Motor Geometry Database
MSDSL0151-05
Powered by
CAD模型選擇
{toshiba/motor_geometry_database/mdsl0151_05/mdsl0151_05_320hp_prem_asmtab.prj},{NB=MDSL0151-05-320HP-PREM-F1-Bottom},{MN=MDSL0151-05-320HP-PREM},{MP=F1},{LO=Bottom},{FMN=130-5511-06},{SMN=405-VP251-12},{DEBMN=120-2350-01},{FCMN=120-2044-01},{BBCMN=-},{FBCMN=-},{CBMN=130-7523-12},{TBMN=099-0085-02},{EMN=072-0003},{NAMEPLATEMN=GENERIC},{CCMN=120-0224-01},{BBMN=M10-UNF-50},{WBMN=M10-7/16},{CSMN=10X50},{PPATH=mdsl0151_05_320hp_prem_asmtpl.prj},{AA=2},{AB=363.9282},{AC=281},{AF=130},{AG=1000},{AH=114.3},{AJ=374.65},{AK=342.9},{BB=6.35},{BD=419.1},{BE=25},{BF=17.4625},{BU=45},{BV=414.5},{C=1114.3},{ES=76.95},{EU=31.68},{EW=9.525},{EX=19.05},{OX=576.55},{P=419.1},{R=35.966},{S=9.525},{U=41.2625},{V=114.3},{XL=230.3102},{XN=196}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MN
Model Number
ⁿ/ₐ
AA
[Inch]
AB
[mm]
AC
[mm]
AF
[mm]
AG
[mm]
AH
[mm]
AJ
[mm]
AK
[mm]
BB
[mm]
BD
[mm]
BE
[mm]
BF
[mm]
BU
[deg]
BV
[mm]
C
[mm]
ES
[mm]
EU
[mm]
EW
[mm]
EX
[mm]
OX
[mm]
P
[mm]
R
[mm]
S
[mm]
U
[mm]
V
[mm]
XL
[mm]
XN
[mm]
MDSL0151-05-320HP-PREM
MDSL0151-05-320HP-PREM
2
363.9282
281
130
1000
114.3
374.65
342.9
6.35
419.1
25
17.4625
45
414.5
1114.3
76.95
31.68
9.525
19.05
576.55
419.1
35.966
9.525
41.2625
114.3
230.3102
196
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表