MC3,MC4 & MC5 Series - Mid Stop Plate - MCR Series - Magnetically Coupled Rodless Cylinders
ASCO Numatics
In Motion
Accessories
Rodless Cylinders
MCR Series
Powered by
CAD模型選擇
{numatics/in_motion/accessories/rodless_cylinders/mcr/mc3_4_5_mid_stop_plate_left.prj},{NB=MSP_SA-01002020},{PN=SA-010020},{D=20},{D1=0.787},{BS=20 = 20 millimeters (~3/4\") c/w 1/8\" NPT ports},{AE=0.79},{AF=3.94},{AQ=0.20},{AT=3.94},{AW=2.84},{AX=0.73},{AZ=1.97},{BA=1.67},{BB=1.42},{BC=0.64},{BD=0.24},{BE=0.24},{BG=1.42},{FF=M14x1.5},{FFKDM1=0.5512},{FFKDM2=0.4872},{GG=M8x1.0},{GGKDM1=0.3150},{GGKDM2=0.2723},{JJ=0.472},{AP1=1.779},{AE1=0.394},{D2=0.323},{D3=0.276},{HEX=0.102},{HEXKDM1=0.157},{HEXKDM2=0.127},{AM1=0.869},{ROD=0.840},{JN=2},{INVALID=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
BS
Bore Size
ⁿ/ₐ
MSP_SA-01001212
SA-010012
12 = 12 millimeters (~1/2...
MSP_SA-01001616
SA-010016
16 = 16 millimeters (~5/8...
MSP_SA-01002020
SA-010020
20 = 20 millimeters (~3/4...
MSP_SA-01002525
SA-010025
25 = 25 millimeters (~1")...
MSP_SA-01003232
SA-010032
32 = 32 millimeters (~1-1...
MSP_SA-01004040
SA-010040
40 = 40 millimeters (~1-5...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表