MC12 - Parallel Straight, male
C Matic
Category Fittings
Push-on Fittings
MC Line - Brass Nickel-Plated Push-on Fittings
Powered by
CAD모델 선택
{cmatic/typology/push_on_fittings/mc_line_brass_nickel-plated_push-on_fittings/mc12_parallel_straight_male.prj},{NB=02020042},{NAME=02020042},{CODE=02020042},{TYPE=MC12 08 14},{MAT=Brass Nickel Plated},{VAR_E_TUBO=8},{VAR_I_TUBO=6},{D1=G1/4},{L1=8},{L1IN=.315},{L2=28},{L2IN=1.102},{CH1=14},{CH2=17},{G=25,2},{OZ=.889},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=25},{WPP=363},{TV=-99},{CONF2=RoHS},{AF=Pneumatic circuits},{NBCUSTOM=02020042},{NNCUSTOM=MC12},{NTCUSTOM=Parallel Straight, male},{LINACUSTOM=02020042},{STEPFILE=02020042},{PNGFILE=MC12},{DWGFILE=MC12},{NN=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
VAR_E_TUBO
Øe Tube
[mm]
VAR_I_TUBO
Øi Tube
[mm]
D1
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
CH1
[mm]
CH2
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
02020010
02020010
02020010
MC12 04 M5
Brass Nickel Plated
4
2,5
M5x0,8
5
.197
20
.787
7
7
3,4
.120
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02020011
02020011
02020011
MC12 04 18
Brass Nickel Plated
4
2,5
G1/8
6
.236
22,5
.886
7
14
9,7
.342
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02020020
02020020
02020020
MC12 05 M5
Brass Nickel Plated
5
3
M5x0,8
4
.157
20
.787
8
8
4,8
.169
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02020030
02020030
02020030
MC12 06 M5
Brass Nickel Plated
6
4
M5x0,8
4
.157
21
.827
9
8
6,1
.215
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02020031
02020031
02020031
MC12 06 18
Brass Nickel Plated
6
4
G1/8
6
.236
25,5
1.004
12
14
16,4
.578
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02020032
02020032
02020032
MC12 06 14
Brass Nickel Plated
6
4
G1/4
8
.315
28
1.102
12
17
21
.741
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02020033
02020033
02020033
MC12 06 38
Brass Nickel Plated
6
4
G3/8
9
.354
29
1.142
12
19
27,5
.970
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02020041
02020041
02020041
MC12 08 18
Brass Nickel Plated
8
6
G1/8
6
.236
25,5
1.004
14
14
19,5
.688
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02020042
02020042
02020042
MC12 08 14
Brass Nickel Plated
8
6
G1/4
8
.315
28
1.102
14
17
25,2
.889
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02020043
02020043
02020043
MC12 08 38
Brass Nickel Plated
8
6
G3/8
9
.354
29
1.142
14
19
30,1
1.062
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02020051
02020051
02020051
MC12 10 18
Brass Nickel Plated
10
8
G1/8
6
.236
27,5
1.083
16
14
22,9
.808
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02020052
02020052
02020052
MC12 10 14
Brass Nickel Plated
10
8
G1/4
8
.315
29,5
1.161
16
17
29,4
1.037
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02020053
02020053
02020053
MC12 10 38
Brass Nickel Plated
10
8
G3/8
9
.354
30,5
1.201
16
19
32,6
1.150
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02020054
02020054
02020054
MC12 10 12
Brass Nickel Plated
10
8
G1/2
10
.394
32
1.260
16
24
45,1
1.591
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02020063
02020063
02020063
MC12 12 38
Brass Nickel Plated
12
10
G3/8
9
.354
32
1.260
18
19
38,1
1.344
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02020064
02020064
02020064
MC12 12 12
Brass Nickel Plated
12
10
G1/2
10
.394
33,5
1.319
18
24
53,2
1.877
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02020084
02020084
02020084
MC12 15 12
Brass Nickel Plated
15
12,5
G1/2
10
.394
33,5
1.319
22
24
60,9
2.148
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02029021
02029021
02029021
MC12 05 18
Brass Nickel Plated
5
3
G1/8
6
.236
23
.906
8
14
10,6
.374
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성