目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MBT-SOFT-B - Fluted grip knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
MBT. SOFT
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/mbt_soft_combi/mbt_soft.prj},{NB=Fluted grip knobs MBT.45 B-M8-SOFT},{CODE=134326},{DESCRIPTION=MBT.45 B-M8-SOFT},{DIM01=44},{DIM02=M8},{DIM03=-},{DIM04=24},{DIM05=17},{DIM06=-},{DIM07=10.0},{DIM08=13},{DIM09=18},{WEIGHT=30},{DX=0},{D2X=0},{NDM=8.000},{KDM=6.647},{ZZ=16.000},{L2=10.0},{H=13},{D2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
dH9
[mm]
DIM04
L
[mm]
DIM05
d1
[mm]
DIM06
d2
[mm]
DIM07
l2
[mm]
DIM08
h
[mm]
DIM09
C
[Nm]
WEIGHT
Weight
[g]
Fluted grip knobs MBT.45 ...
134316
MBT.45 B-6-SOFT
44
-
6
24
17
12
10.0
14
18
32
Fluted grip knobs MBT.45 ...
134321
MBT.45 B-M6-SOFT
44
M6
-
24
17
-
10.0
12
15
31
Fluted grip knobs MBT.45 ...
134326
MBT.45 B-M8-SOFT
44
M8
-
24
17
-
10.0
13
18
30
Fluted grip knobs MBT.55 ...
134416
MBT.55 B-8-SOFT
54
-
8
30
20
15
12.5
20
30
40
Fluted grip knobs MBT.55 ...
134421
MBT.55 B-M8-SOFT
54
M8
-
30
20
-
12.5
20
30
46
Fluted grip knobs MBT.55 ...
134426
MBT.55 B-M10-SOFT
54
M10
-
30
20
-
12.5
18
32
44
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表