目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MBT-p-SOFT - Fluted grip knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
MBT. SOFT
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/mbt_soft_combi/mbt_p_soft.prj},{NB=Fluted grip knobs MBT.45 p-M8x50-SOFT},{CODE=134396},{DESCRIPTION=MBT.45 p-M8x50-SOFT},{DIM01=44},{DIM02=M8},{DIM03=24},{DIM04=17},{DIM05=50},{DIM06=10.0},{DIM07=16},{WEIGHT=47},{NDM=8.000},{KDM=0.000},{ZZ=16.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
l2
[mm]
DIM07
C
[Nm]
WEIGHT
Weight
[g]
Fluted grip knobs MBT.45 ...
134341
MBT.45 p-M6x10-SOFT
44
M6
24
17
10
10.0
13
25
Fluted grip knobs MBT.45 ...
134346
MBT.45 p-M6x20-SOFT
44
M6
24
17
20
10.0
13
30
Fluted grip knobs MBT.45 ...
134381
MBT.45 p-M8x16-SOFT
44
M8
24
17
16
10.0
16
33
Fluted grip knobs MBT.45 ...
134391
MBT.45 p-M8x30-SOFT
44
M8
24
17
30
10.0
16
37
Fluted grip knobs MBT.45 ...
134396
MBT.45 p-M8x50-SOFT
44
M8
24
17
50
10.0
16
47
Fluted grip knobs MBT.55 ...
134431
MBT.55 p-M8x16-SOFT
54
M8
30
20
16
12.5
25
40
Fluted grip knobs MBT.55 ...
134436
MBT.55 p-M8x30-SOFT
54
M8
30
20
30
12.5
25
50
Fluted grip knobs MBT.55 ...
134441
MBT.55 p-M8x50-SOFT
54
M8
30
20
50
12.5
25
64
Fluted grip knobs MBT.55 ...
134451
MBT.55 p-M10x20-SOFT
54
M10
30
20
20
12.5
27
52
Fluted grip knobs MBT.55 ...
134456
MBT.55 p-M10x30-SOFT
54
M10
30
20
30
12.5
27
57
Fluted grip knobs MBT.55 ...
134471
MBT.55 p-M10x50-SOFT
54
M10
30
20
50
12.5
27
73
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表