카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
MBT.p - Diamond cut knurled knobs
Elesa+Ganter
Clamping knobs
MBT.
MBT.p col
Powered by
CAD모델 선택
{elesa_ganter/clamping_knobs/mbt_combi/mbt_p_col/mbt_p_col.prj},{NB=Diamond cut knurled knobs MBT.40 p-M8x25-C9},{PARTNUMBER=34386-C9},{DESCRIPTION=MBT.40 p-M8x25-C9},{VER=9.000},{DX=32.500},{DIM01=39.5},{DIM02=26.5},{DIM03=17},{DIM04=12.5},{DIM05=M8},{DIM06=25},{WEIGHT=28},{NDM=8.000},{KDM=6.466},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
l2
[mm]
DIM05
d6g
ⁿ/ₐ
DIM06
L
[mm]
WEIGHT
[g]
Diamond cut knurled knobs...
34221-C17
MBT.30 p-M5x10-C17
31.0
24.0
15
11.5
M5
10
13
Diamond cut knurled knobs...
34221-C2
MBT.30 p-M5x10-C2
31.0
24.0
15
11.5
M5
10
13
Diamond cut knurled knobs...
34221-C3
MBT.30 p-M5x10-C3
31.0
24.0
15
11.5
M5
10
13
Diamond cut knurled knobs...
34221-C4
MBT.30 p-M5x10-C4
31.0
24.0
15
11.5
M5
10
13
Diamond cut knurled knobs...
34221-C5
MBT.30 p-M5x10-C5
31.0
24.0
15
11.5
M5
10
13
Diamond cut knurled knobs...
34221-C6
MBT.30 p-M5x10-C6
31.0
24.0
15
11.5
M5
10
13
Diamond cut knurled knobs...
34221-C9
MBT.30 p-M5x10-C9
31.0
24.0
15
11.5
M5
10
13
Diamond cut knurled knobs...
34226-C17
MBT.30 p-M5x20-C17
31.0
24.0
15
11.5
M5
20
14
Diamond cut knurled knobs...
34226-C2
MBT.30 p-M5x20-C2
31.0
24.0
15
11.5
M5
20
14
Diamond cut knurled knobs...
34226-C3
MBT.30 p-M5x20-C3
31.0
24.0
15
11.5
M5
20
14
Diamond cut knurled knobs...
34226-C4
MBT.30 p-M5x20-C4
31.0
24.0
15
11.5
M5
20
14
Diamond cut knurled knobs...
34226-C5
MBT.30 p-M5x20-C5
31.0
24.0
15
11.5
M5
20
14
Diamond cut knurled knobs...
34226-C6
MBT.30 p-M5x20-C6
31.0
24.0
15
11.5
M5
20
14
Diamond cut knurled knobs...
34226-C9
MBT.30 p-M5x20-C9
31.0
24.0
15
11.5
M5
20
14
Diamond cut knurled knobs...
34241-C17
MBT.30 p-M5x40-C17
31.0
24.0
15
11.5
M5
40
16
Diamond cut knurled knobs...
34241-C2
MBT.30 p-M5x40-C2
31.0
24.0
15
11.5
M5
40
16
Diamond cut knurled knobs...
34241-C3
MBT.30 p-M5x40-C3
31.0
24.0
15
11.5
M5
40
16
Diamond cut knurled knobs...
34241-C4
MBT.30 p-M5x40-C4
31.0
24.0
15
11.5
M5
40
16
Diamond cut knurled knobs...
34241-C5
MBT.30 p-M5x40-C5
31.0
24.0
15
11.5
M5
40
16
Diamond cut knurled knobs...
34241-C6
MBT.30 p-M5x40-C6
31.0
24.0
15
11.5
M5
40
16
Diamond cut knurled knobs...
34241-C9
MBT.30 p-M5x40-C9
31.0
24.0
15
11.5
M5
40
16
Diamond cut knurled knobs...
34261-C17
MBT.30 p-M6x10-C17
31.0
24.0
15
11.5
M6
10
14
Diamond cut knurled knobs...
34261-C2
MBT.30 p-M6x10-C2
31.0
24.0
15
11.5
M6
10
14
Diamond cut knurled knobs...
34261-C3
MBT.30 p-M6x10-C3
31.0
24.0
15
11.5
M6
10
14
Diamond cut knurled knobs...
34261-C4
MBT.30 p-M6x10-C4
31.0
24.0
15
11.5
M6
10
14
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성