MB-26220 Fixture Clamp Pitbull Modular Compact - Clamping Systems
Essentra Components
Clamps & Workholding
Manual Clamps & Accessories
Jig & Fixture Clamps
Modular Clamps
Modular Clamps - Compact
Powered by
CAD模型選擇
{essentra/l1_g00000000/l2_g02000000/l3_g02050000/l4_g02050300/p060175/mb-26220.prj},{NB=MB-26230},{PN=MB-26230},{AMERSID=1136550},{APACID=-},{EMEAID=-},{DESCRIPTION=Large / Compact},{A=2.70},{B=1.48},{C=1.24},{D=N/A},{E=0.74},{F=1.85},{G=0.00},{H=0.050},{HOLDINGFORCELBS=6000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
A Length
[Inch]
B
B Width
[Inch]
C
C Height
[Inch]
D
D Nose Height
[Inch]
E
E Hole Spacing Along Width or Nose Length
[Inch]
F
F Hole Spacing Along Length
[Inch]
G
G Slot Hole Center From Edge
[Inch]
H
H Maximum Movement
[Inch]
HOLDINGFORCELBS
Holding Force Lbs
[lbs]
MB-26220
MB-26220
1136549
-
-
Medium / Compact
2.25
1.23
0.98
N/A
0.62
1.50
0.00
0.024
3600
MB-26230
MB-26230
1136550
-
-
Large / Compact
2.70
1.48
1.24
N/A
0.74
1.85
0.00
0.050
6000
MB-26240
MB-26240
1136548
-
-
Medium / Slotted
4.08
1.25
0.99
0.73
0.36
1.70
0.50
0.024
3600
MB-26250
MB-26250
1136547
-
-
Large / Slotted
4.20
1.50
1.61
1.378
0.36
1.52
0.43
0.050
6000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表