Nederlands
polski
中文
中文
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, french, polish, chinese
English as original or default language
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
包含零部件配置的图片
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-STZR-M2.5-MN-B25-RF - 不锈钢制成的正齿轮,一侧有轮毂,模数2.5,齿宽25毫米
MÄDLER
驱动元件
正齿轮
不锈钢正齿轮
Powered by
CAD模型選擇
{maedler/antriebselemente/stirnzahnraeder/stirnzahnraeder_edelstahl/stzr_m2_5_zb25_rf_mn.prj},{NB=23299225},{ARTNR=23299225},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4305 (V2A)},{M=2.5},{Z=25},{B=25},{DA=67.5},{D=62.5},{NL=20},{ND=50},{BH7=14},{MD=10.40},{GEW=0.85},{CTN=84839089}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ARTNR
产品编号
ⁿ/ₐ
MATK
材料简述
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
M
模块
ⁿ/ₐ
Z
齿数
ⁿ/ₐ
B
b
[mm]
DA
da
[mm]
D
d
[mm]
NL
[mm]
ND
[mm]
BH7
B - H7
[mm]
MD
perm. MD* - 计算基础见第197页
[Nm]
GEW
重量
[kg]
CTN
海关税则号
ⁿ/ₐ
23299212
23299212
不锈钢
不锈钢1.4305 (AISI 303)
2.5
12
25
35.0
30.0
20
22
10
2.76
0.17
84839089
23299213
23299213
不锈钢
不锈钢1.4305 (AISI 303)
2.5
13
25
37.5
32.5
20
25
10
3.12
0.21
84839089
23299214
23299214
不锈钢
不锈钢1.4305 (AISI 303)
2.5
14
25
40.0
35.0
20
28
10
3.48
0.25
84839089
23299215
23299215
不锈钢
不锈钢1.4305 (AISI 303)
2.5
15
25
42.5
37.5
20
30
10
3.84
0.30
84839089
23299216
23299216
不锈钢
不锈钢1.4305 (AISI 303)
2.5
16
25
45.0
40.0
20
32
12
4.08
0.33
84839089
23299218
23299218
不锈钢
不锈钢1.4305 (AISI 303)
2.5
18
25
50.0
45.0
20
35
12
4.80
0.42
84839089
23299220
23299220
不锈钢
不锈钢1.4305 (AISI 303)
2.5
20
25
55.0
50.0
20
40
12
6.24
0.54
84839089
23299224
23299224
不锈钢
不锈钢1.4305 (AISI 303)
2.5
24
25
65.0
60.0
20
45
14
9.48
0.74
84839089
23299225
23299225
不锈钢
不锈钢1.4305 (AISI 303)
2.5
25
25
67.5
62.5
20
50
14
10.40
0.85
84839089
23299228
23299228
不锈钢
不锈钢1.4305 (AISI 303)
2.5
28
25
75.0
70.0
20
50
14
13.70
1.00
84839089
23299230
23299230
不锈钢
不锈钢1.4305 (AISI 303)
2.5
30
25
80.0
75.0
20
55
14
16.10
1.18
84839089
23299232
23299232
不锈钢
不锈钢1.4305 (AISI 303)
2.5
32
25
85.0
80.0
20
55
16
18.60
1.28
84839089
23299235
23299235
不锈钢
不锈钢1.4305 (AISI 303)
2.5
35
25
92.5
87.5
20
60
16
22.90
1.54
84839089
23299240
23299240
不锈钢
不锈钢1.4305 (AISI 303)
2.5
40
25
105.0
100.0
20
70
16
31.20
2.06
84839089
23299245
23299245
不锈钢
不锈钢1.4305 (AISI 303)
2.5
45
25
117.5
112.5
20
70
16
41.20
2.47
84839089
23299248
23299248
不锈钢
不锈钢1.4305 (AISI 303)
2.5
48
25
125.0
120.0
20
80
20
47.80
2.88
84839089
23299250
23299250
不锈钢
不锈钢1.4305 (AISI 303)
2.5
50
25
130.0
125.0
20
80
20
52.60
3.07
84839089
23299255
23299255
不锈钢
不锈钢1.4305 (AISI 303)
2.5
55
25
142.5
137.5
20
90
20
66.20
3.78
84839089
23299260
23299260
不锈钢
不锈钢1.4305 (AISI 303)
2.5
60
25
155.0
150.0
20
100
20
86.40
4.57
84839089
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MCS
东方马达株式会社
10.04.2024
CAPC - 联轴器-链条联轴器
仕瑞达3D电子目录
04.07.2022
Simplex sprockets 28B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
GKGTC - 模数3/凸缘型
爱安特3D模型图库
24.04.2024
MAE-STZR-M2.5-B25-C45-HRC54 - 一侧有轮毂的正齿轮,钢C45,齿部感应淬火,模数2.5
MÄDLER
26.04.2024
GEBS3.0 - 带凸肩直齿轮-压力角20°模数3.0
上隆SAMLO
23.03.2023
Cylindrical gears module 2.5 with hardened teeth - Cylindrical gears with h...
BEA Ingranaggi
06.07.2020
Simplex sprockets P.6 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Simplex sprockets 20B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
½” Pitch - MPB (Reborable)
Dodge
26.05.2022
Simplex sprockets 08B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Cylindrical gears with hub and hardened teeth module 2,5
Haberkorn
21.02.2022
MAE-STZR-M2-MN-B20-RF - 不锈钢正齿轮,一侧有轮毂,模块2,齿宽20mm
MÄDLER
25.04.2024
MAE-ZST-M1-M4-RF - 不锈钢制成的机架,模块1至4
MÄDLER
10.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表