Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-PR-ZST-SV-M4-ST-VZGUG - Precision Gear Racks Made from Stee 16MnCr5, Helical Tooth System, Teeth Hardened and Ground, Module 4
MÄDLER
Drive Element
Gear Racks
Gear racks helical teeth
Powered by
CAD모델 선택
{maedler/antriebselemente/zahnstangen/schraegverzahnt/pr_zst_sv_vzgug_m4.prj},{NB=25460301},{ARTNR=25460301},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl 16MnCr5 (1.7131), eingesetzt und Verzahnung induktiv gehärtet auf ca. 60 HRC, allseitig geschliffen, Verzahnungsqualität 6h25},{HW=* Umfangskraft am Zahn, ermittelt für Zähnezahl 20. Bei kleineren Zähnezahlen muss die Umfangskraft um 10% reduziert werden.},{FLM=Für fortlaufende Montage abgelängt},{SR=Schräg verzahnt, rechtssteigend 19º 31' 42\"},{AUSF=mit Bohrungen},{M=4},{L1=507},{L2=13.8},{Z=38},{B=39},{HK=39},{H0=35},{F=3},{A=62.5},{L=125},{AB=4},{H=12},{D1=10},{D2=15},{T=9},{A1=33.3},{LL1=433.0},{D3=7.7},{GTF=0.024},{FU=25000},{GEW=5.40},{TYP=1},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
FLM
Installation version
ⁿ/ₐ
SR
Direction of Helical tooth system
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
M
Module
ⁿ/ₐ
L1
[mm]
L2
[mm]
Z
Number of teeth
[mm]
B
b
[mm]
HK
hk
[mm]
H0
h0
[mm]
F
f
[mm]
A
a
[mm]
L
l
[mm]
AB
Number of bores
ⁿ/ₐ
H
h
[mm]
D1
d1
[mm]
D2
d2
[mm]
T
t
[mm]
A1
a1
[mm]
LL1
l1
[mm]
D3
d3
[mm]
GTF
GTf / 300 1) - see catalogue page
[mm]
FU
Fu*
[N]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
25460301
25460301
Steel
Steel 16MnCr5 (1.7131), t...
* Tangential force at too...
Cut for continuous linkin...
Helical tooth system, rig...
with Bores
4
507
13.8
38
39
39
35
3
62.5
125
4
12
10
15
9
33.3
433.0
7.7
0.024
25000
5.40
84839089
25460501
25460501
Steel
Steel 16MnCr5 (1.7131), t...
* Tangential force at too...
Cut for continuous linkin...
Helical tooth system, rig...
with Bores
4
1000
13.8
75
39
39
35
3
62.5
125
8
12
10
15
9
33.3
933.4
7.7
0.024
25000
10.70
84839089
25460500
25460500
Steel
Steel 16MnCr5 (1.7131), t...
* Tangential force at too...
Cut for continuous linkin...
Helical tooth system, rig...
without Bores
4
1000
13.8
75
39
39
35
3
0.0
0
0
0
0
0
0
0.0
0.0
0.0
0.024
25000
10.70
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성