Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-PR-WLS-STANDARD - Precision Shaft Steel with Shaft Support
MÄDLER
Drive Element
Linear Motion
ISO-Series 1
Linear Bearing Units ISO-Series 1
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_1/linearlagereinheiten_iso_1/pr-wls_m-unterstuetzung.prj},{NB=64745003},{ARTNR=64745003},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Unterstützung: Stranggepresstes Aluminium, Welle: Stahl 1.1213 (CF53), gehärtet und geschliffen},{L=600},{D=50},{A=84},{H=60},{H1=9},{J=200},{J1=63},{M=19.0},{N=11.0},{NI=13.5},{GRAD=46},{SCHRAUBEN=M12x40},{GEW=11.78},{CTN=84831095},{AUSWAHL1=600}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
L
Length
[mm]
D
d
[mm]
A
[mm]
H
H ±0.15
[mm]
H1
[mm]
J
[mm]
J1
J2
[mm]
M
[mm]
N
[mm]
NI
[mm]
GRAD
β
[°]
SCHRAUBEN
Mounting Screw DIN 912
ⁿ/ₐ
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
AUSWAHL1
Length selection
[mm]
64741203
64741203
Aluminium
Shaft support: Extruded a...
600
12
40
22
5
75
29
5.8
4.5
4.5
50
M4x16
1.08
84831095
600
64741603
64741603
Aluminium
Shaft support: Extruded a...
600
16
45
26
5
100
33
7.0
5.5
5.5
50
M5x20
1.61
84831095
600
64742003
64742003
Aluminium
Shaft support: Extruded a...
600
20
52
32
6
100
37
8.3
6.6
6.6
50
M6x25
2.44
84831095
600
64742503
64742503
Aluminium
Shaft support: Extruded a...
600
25
57
36
6
120
42
10.8
6.6
9.0
50
M8x25
3.46
84831095
600
64743003
64743003
Aluminium
Shaft support: Extruded a...
600
30
69
42
7
150
51
13.0
9.0
11.0
50
M10x30
4.84
84831095
600
64744003
64744003
Aluminium
Shaft support: Extruded a...
600
40
73
50
8
200
55
15.0
9.0
11.0
50
M10x35
7.82
84831095
600
64745003
64745003
Aluminium
Shaft support: Extruded a...
600
50
84
60
9
200
63
19.0
11.0
13.5
46
M12x40
11.78
84831095
600
64741204
64741204
Aluminium
Shaft support: Extruded a...
1200
12
40
22
5
75
29
5.8
4.5
4.5
50
M4x16
2.16
84831095
1200
64741604
64741604
Aluminium
Shaft support: Extruded a...
1200
16
45
26
5
100
33
7.0
5.5
5.5
50
M5x20
3.22
84831095
1200
64742004
64742004
Aluminium
Shaft support: Extruded a...
1200
20
52
32
6
100
37
8.3
6.6
6.6
50
M6x25
4.89
84831095
1200
64742504
64742504
Aluminium
Shaft support: Extruded a...
1200
25
57
36
6
120
42
10.8
6.6
9.0
50
M8x25
6.92
84831095
1200
64743004
64743004
Aluminium
Shaft support: Extruded a...
1200
30
69
42
7
150
51
13.0
9.0
11.0
50
M10x30
9.68
84831095
1200
64744004
64744004
Aluminium
Shaft support: Extruded a...
1200
40
73
50
8
200
55
15.0
9.0
11.0
50
M10x35
15.64
84831095
1200
64745004
64745004
Aluminium
Shaft support: Extruded a...
1200
50
84
60
9
200
63
19.0
11.0
13.5
46
M12x40
23.56
84831095
1200
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성