Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KRG-DZR-A-GR1-4 - Bevel Gearboxes DZR, Version A, Ratio 1:1 to 2:1, Stainless Steel
MÄDLER
Getriebe und Getriebemotoren
Worm Gear Screw Jacks
Equipment worm gear screw jacks
Powered by
CAD모델 선택
{maedler/getriebe_u_getriebemotoren/spindelhubgetriebe/zubehoer_spindelhubgetriebe/krg_dzr_ausf-a.prj},{NB=41091202},{ARTNR=41091202},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Gehäuse aus Edelstahl, Kegelräder gehärtet},{HW=-},{UE=2 : 1},{GR=2},{AUSF=A},{AAW=1},{WD=15},{GEW=1.795},{CTN=84834023},{A=7},{B=52},{C=35},{D=52},{E=17},{G=90},{H=18},{I=26},{J=65.0},{K=50},{L=24},{M=24},{N=24},{O=8.5},{P=6.2},{Q=35},{R=2.0},{S=15},{T=27},{U=3.0},{Z=5},{F=32.5},{GV=45},{GRR=7},{RR1=15},{RR2=15}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
UE
i - Ratio
ⁿ/ₐ
GR
Size
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
AAW
No. of Output-Shaft
ⁿ/ₐ
WD
Shaft- Ø in Tolerance f7
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
Q - H7
[mm]
R
[mm]
S
S - f7
[mm]
T
[mm]
U
[mm]
Z
[mm]
41091000
41091000
Stainless steel
Stainless steel housing, ...
Size 1 without feather ke...
1 : 1
1
A
1
8
0.483
84834023
5
34
15
33
11
60
11
15
42.4
32
16
16
16
5.2
4.2
22
1.3
8
0
0.0
0
41091002
41091002
Stainless steel
Stainless steel housing, ...
Size 1 without feather ke...
2 : 1
1
A
1
8
0.483
84834023
5
34
15
33
11
60
11
15
42.4
32
16
16
16
5.2
4.2
22
1.3
8
0
0.0
0
41091200
41091200
Stainless steel
Stainless steel housing, ...
-
1 : 1
2
A
1
15
1.795
84834023
7
52
35
52
17
90
18
26
65.0
50
24
24
24
8.5
6.2
35
2.0
15
27
3.0
5
41091202
41091202
Stainless steel
Stainless steel housing, ...
-
2 : 1
2
A
1
15
1.795
84834023
7
52
35
52
17
90
18
26
65.0
50
24
24
24
8.5
6.2
35
2.0
15
27
3.0
5
41091400
41091400
Stainless steel
Stainless steel housing, ...
-
1 : 1
3
A
1
20
5.388
84834023
9
75
50
76
18
140
27
38
94.0
74
38
38
38
9.0
8.5
52
2.0
20
40
3.5
6
41091402
41091402
Stainless steel
Stainless steel housing, ...
-
2 : 1
3
A
1
20
5.538
84834023
9
75
50
76
18
140
27
38
94.0
74
38
38
38
9.0
8.5
52
2.0
20
40
3.5
6
41091600
41091600
Stainless steel
Stainless steel housing, ...
-
1 : 1
4
A
1
25
9.136
84834023
11
80
70
100
25
150
38
38
101.0
98
45
45
70
12.5
10.3
62
3.0
25
60
4.0
8
41091602
41091602
Stainless steel
Stainless steel housing, ...
-
2 : 1
4
A
1
25
9.136
84834023
11
80
70
100
25
150
38
38
101.0
98
45
45
70
12.5
10.3
62
3.0
25
60
4.0
8
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
MAE-TL-KRS-1-SPZ/Z(10)-GG - V-Belt Pulleys made from cast ironfor Taper Bus...
MÄDLER
26.04.2024
MAE-KRG-DZR-B-GR1-4 - Bevel Gearboxes DZR, Version B, Ratio 1:1 to 2:1, Sta...
MÄDLER
26.04.2024
MAE-KRG-DZA-B-GR1-4 - Bevel Gearboxes DZA, Version B, Ratio 1:1 to 1:2, Cas...
MÄDLER
26.04.2024
MAE-KRG-DZA-H - Bevel Gearboxes DZA, Version H, Ratio 1:1 to 3:1, Size 2, C...
MÄDLER
26.04.2024
MAE-KRG-KU/I-K/10 - Bevel Gearboxes KU/I, Type K, Version 10, Ratio 1:1 to ...
MÄDLER
26.04.2024
MAE-EL-KPL-RNH-HS-KLNA - Elastic Couplings RNH, backlash-free, with half sh...
MÄDLER
26.04.2024
MAE-KRG-DZA-A-GR1-4 - Bevel Gearboxes DZA, Version A, Ratio 1:1 to 1:2, Cas...
MÄDLER
26.04.2024
DIN 982-SKM-KL-Teil-HOCH - Nuts DIN 982 (similar DIN EN ISO 7040) with Poly...
MÄDLER
26.04.2024
DIN-ISO-12240.4-K-BR-IG - Heavy-Duty Rod Ends BR with Spherical Bearing DIN...
MÄDLER
26.04.2024
Standard
NTN Corporation
17.10.2023
MAE-KRG-KU/I-L/30 - Bevel Gearboxes KU/I, Type L, Version 30, Ratio 1:1 to ...
MÄDLER
26.04.2024
CHTRB15 - Bevel and bevel tee gearbox - Torque up to 16.5Nm. Simplified dra...
HPC
17.02.2022
MAE-KRG-OW2-1:1-KST - Angular Drive OW2, Ratio 1:1
MÄDLER
10.04.2024
MAE-KRG-MKU-H/70 - Miniature Bevel Gearboxes MKU, Type H, Version 70, Ratio...
MÄDLER
26.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성