Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-DKR-ZRENG-2X06B-1-C45-50HRC - Double-Sprockets ZRENG with hub for two Single-Strand Roller Chains DIN ISO 606 (ex DIN 8187), Teeth induction hardened , 2 x ISO 06 B-1, Pitch 3/8 x 7/32“
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Double-Strand Sprockets
Double-Sprockets ZRENG with Hub for two Single-Strand Roller Chains, hardened
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/zweifach-kettenraeder/doppelkettenr_zreng_f_2_einf-rk_gehaertet/zreng_3-8x7-32_mn.prj},{NB=12188517},{ARTNR=12188517},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=2 x ISO 06 B-1},{AUSF=ZRENG},{Z=17},{DA=55.3},{D=51.83},{B=12},{DG=40},{ND=40},{L=35},{M=15.7},{GEW=0.37},{RD=6.35},{B1=5.3},{B2=21},{C=1.0},{R3=10},{RF=0.5},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
B
[mm]
DG
dg
[mm]
ND
[mm]
L
[mm]
M
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
12188513
12188513
Steel
Steel C45, Teeth inductio...
2 x ISO 06 B-1
ZRENG
13
43.0
39.79
10
28
28
35
15.7
0.19
84839089
12188514
12188514
Steel
Steel C45, Teeth inductio...
2 x ISO 06 B-1
ZRENG
14
46.3
42.80
10
31
31
35
15.7
0.23
84839089
12188515
12188515
Steel
Steel C45, Teeth inductio...
2 x ISO 06 B-1
ZRENG
15
49.3
45.81
10
34
34
35
15.7
0.28
84839089
12188516
12188516
Steel
Steel C45, Teeth inductio...
2 x ISO 06 B-1
ZRENG
16
52.3
48.82
12
37
37
35
15.7
0.32
84839089
12188517
12188517
Steel
Steel C45, Teeth inductio...
2 x ISO 06 B-1
ZRENG
17
55.3
51.83
12
40
40
35
15.7
0.37
84839089
12188518
12188518
Steel
Steel C45, Teeth inductio...
2 x ISO 06 B-1
ZRENG
18
58.3
54.85
12
43
43
25
15.7
0.43
84839089
12188519
12188519
Steel
Steel C45, Teeth inductio...
2 x ISO 06 B-1
ZRENG
19
61.3
57.87
12
46
46
35
15.7
0.49
84839089
12188520
12188520
Steel
Steel C45, Teeth inductio...
2 x ISO 06 B-1
ZRENG
20
64.3
60.89
15
49
49
35
15.7
0.54
84839089
12188521
12188521
Steel
Steel C45, Teeth inductio...
2 x ISO 06 B-1
ZRENG
21
68.0
63.91
15
53
53
35
15.7
0.62
84839089
12188523
12188523
Steel
Steel C45, Teeth inductio...
2 x ISO 06 B-1
ZRENG
23
73.5
69.95
15
58
58
35
15.7
0.77
84839089
12188525
12188525
Steel
Steel C45, Teeth inductio...
2 x ISO 06 B-1
ZRENG
25
80.0
76.00
15
65
64
35
15.7
0.95
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성