Machined Idler - 805 Series
LILAI Chain
Straight Running Plastic Table Top Chain
805 Series
Powered by
CAD모델 선택
{lilai/pdtftc/805_series/805_ldlers.prj},{NB=2-805-13-35},{PM=Machined Processed},{SERIES=805 Series},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{AT=Good strength, can be used in Light load transport},{JG=Bore tolerance : d +0.08/+0.02},{TN=13},{OD=107},{HD=55},{BORE=35},{DJ=2.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing methods
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AT
Apply to
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
OD
[mm]
HD
Hub diameter
[mm]
BORE
Bore
[mm]
2-805-9-20
2-805-9-20
Machined Processed
805 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
9
75
51
20
2-805-9-25
2-805-9-25
Machined Processed
805 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
9
75
51
25
2-805-9-30
2-805-9-30
Machined Processed
805 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
9
75
51
30
2-805-11-20
2-805-11-20
Machined Processed
805 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
11
91
55
20
2-805-11-25
2-805-11-25
Machined Processed
805 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
11
91
55
25
2-805-11-30
2-805-11-30
Machined Processed
805 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
11
91
55
30
2-805-13-25
2-805-13-25
Machined Processed
805 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
13
107
55
25
2-805-13-30
2-805-13-30
Machined Processed
805 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
13
107
55
30
2-805-13-35
2-805-13-35
Machined Processed
805 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
13
107
55
35
2-805-13-40
2-805-13-40
Machined Processed
805 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
13
107
55
40
2-805-15-25
2-805-15-25
Machined Processed
805 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
15
123
70
25
2-805-15-30
2-805-15-30
Machined Processed
805 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
15
123
70
30
2-805-15-35
2-805-15-35
Machined Processed
805 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
15
123
70
35
2-805-15-40
2-805-15-40
Machined Processed
805 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
15
123
70
40
2-805-17-25
2-805-17-25
Machined Processed
805 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
17
139
85
25
2-805-17-30
2-805-17-30
Machined Processed
805 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
17
139
85
30
2-805-17-35
2-805-17-35
Machined Processed
805 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
17
139
85
35
2-805-17-40
2-805-17-40
Machined Processed
805 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
17
139
85
40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성