M8, series 718, Automation Technology - Sensors and Actuators - ---male angled panel mount connector
binder
Automation Technology - Sensors and Actuators
M8
Male angled panel mount connector, front fastened, dip solder
Powered by
CAD모델 선택
{binder/automation20technology20-20sensors20and20actuators/m8/male20angled20panel20mount20connector2c20front20fastened2c20dip20solder/m82c20series207182c20automation20technology20-20sensors20and20actuators.prj},{NB=99 3403 282 03},{ARTNR=99 3403 282 03},{PREVIEW=../../../_pool_/f2/15/718_3_fsw.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{ZUL1=UL},{BEZKUZ=M8, series 718, Automation Technology - Sensors and Actuators},{BEZ=M8 male angled panel mount connector, Contacts: 3, unshielded, dip-solder, IP67, UL, front mounting},{BER=Automation Technology - Sensors and Actuators},{STBAUF=---male angled panel mount connector},{POLZ=3},{PRGRKU=M8},{SER=series 718},{STVER=screw/ snap},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=60 V},{BESSP=1500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=II},{PRFSSP=1500 V},{BEMSTR=4 A},{DGWST=≤ 3 mΩ},{GEW=2.45},{OBGTC=85 °C}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 3403 282 03
99 3403 282 03
IP67
UL
M8, series 718, Automatio...
M8 male angled panel moun...
Automation Technology - S...
---male angled panel moun...
3
M8
series 718
screw/ snap
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
2.45
85 °C
-40 °C
PA
CuZn (brass)
99 3391 282 04
99 3391 282 04
IP67
UL
M8, series 718, Automatio...
M8 male angled panel moun...
Automation Technology - S...
---male angled panel moun...
4
M8
series 718
screw/ snap
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
2.62
85 °C
-40 °C
PA
CuZn (brass)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성