M8, series 718, Automation Technology - Sensors and Actuators - female panel mount connector
binder
Automation Technology - Sensors and Actuators
M8
Female panel mount connector with single wires, fixing thread, M10 x 0.75, contacts: 12
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/m8/female20panel20mount20connector20with20single20wires2c20fixing20thread2c20m1020x200.752c20contacts3a2012/m82c20series207182c20automation20technology20-20sensors20and20actuators.prj},{NB=76 6218 1118 00012-0200},{ARTNR=76 6218 1118 00012-0200},{PREVIEW=../../../_pool_/f4/69/718_4_fd_12pol.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{BEZKUZ=M8, series 718, Automation Technology - Sensors and Actuators},{BEZ=M8 female panel mount connector, Contacts: 12, unshielded, single wires, IP67, M10x0.75},{BER=Automation Technology - Sensors and Actuators},{STBAUF=female panel mount connector},{POLZ=12},{PRGRKU=M8},{SER=series 718},{STVER=screw},{ANSQM=0.09 mm²},{ANSQA=AWG 28},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=30 V},{BESSP=500 V},{VERSMG=2},{UEBRSK=II},{ISLTFG=I},{PRFSSP=500 V},{BEMSTR=1 A},{DGWST=≤ 3 mΩ}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
LIZLAE
Strand length
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
76 6218 1118 00012-0200
76 6218 1118 00012-0200
IP67
M8, series 718, Automatio...
M8 female panel mount con...
Automation Technology - S...
female panel mount connec...
12
M8
series 718
screw
0.09 mm²
AWG 28
> 100 Mating cycles
unshielded
30 V
500 V
2
II
I
500 V
1 A
≤ 3 mΩ
8.70
85 °C
-40 °C
0,2 m
PA
CuSn (bronze)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表