M8, series 718, Automation Technology - Sensors and Actuators - ---connection cable male cable connector - female angled connector with LED
binder
Automation Technology - Sensors and Actuators
M8
Male cable connector M8 x 1 – female angled connector M8 x 1 with LED, PNP
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/m8/male20cable20connector20m820x20120201320female20angled20connector20m820x20120with20led2c20pnp/m82c20series207182c20automation20technology20-20sensors20and20actuators.prj},{NB=77 3608 3405 50003-0100},{ARTNR=77 3608 3405 50003-0100},{PREVIEW=../../../_pool_/e8/7b/765_0_14_dg_sk.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{ZUL1=UL},{BEZKUZ=M8, series 718, Automation Technology - Sensors and Actuators},{BEZ=M8 connection cable male cable connector - female angled connector with LED, Contacts: 3, unshielded, moulded cable, IP67, UL, PUR black, 3 x 0.34 mm², 1 m},{BER=Automation Technology - Sensors and Actuators},{STBAUF=---connection cable male cable connector - female angled connector with LED},{POLZ=3},{PRGRKU=M8},{SER=series 718},{STVER=screw},{ANSQM=0.34 mm²},{ANSQA=AWG 24},{MECHLD=> 100 Mating cycles}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KABDURM
Cable diameter
ⁿ/ₐ
KABLAE
Cable length
ⁿ/ₐ
BIRKF
Bending radius, fixed cable
ⁿ/ₐ
BIRKB
Bending radius, moving cable
ⁿ/ₐ
BIZY
Bending cycles
ⁿ/ₐ
ZLBE
Permitted acceleration
ⁿ/ₐ
VEHO
Travel distance, horizontal
ⁿ/ₐ
VEVE
Travel distance, vertical
ⁿ/ₐ
VEGES
Travel speed
ⁿ/ₐ
LIZABA
Structure of the cable
ⁿ/ₐ
UTEKBC
Temperature range cable in move from
ⁿ/ₐ
UTEKFC
Temperature range cable fixed from
ⁿ/ₐ
OTEKBC
Temperature range cable fixed to
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
MATMA1
Sheath material
ⁿ/ₐ
MANFAB
Sheath color
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
ISLLI1
Single-lead insulation
ⁿ/ₐ
77 3608 3405 50003-0100
77 3608 3405 50003-0100
IP67
UL
M8, series 718, Automatio...
M8 connection cable male ...
Automation Technology - S...
---connection cable male ...
3
M8
series 718
screw
0.34 mm²
AWG 24
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
37
85 °C
-25 °C
4.3
1 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
≥ 5 m/s²
≥ 5 m
≥ 5 m
≤ 3.33 m/s
43 x 0.10 mm
-25 °C
-50 °C
80 °C
PUR
Zinc die-cast nickel-plat...
PUR
black
Pin: CuZn (brass) / Socke...
PP9Y halogen-free
77 3608 3405 50003-0200
77 3608 3405 50003-0200
IP67
UL
M8, series 718, Automatio...
M8 connection cable male ...
Automation Technology - S...
---connection cable male ...
3
M8
series 718
screw
0.34 mm²
AWG 24
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
64
85 °C
-25 °C
4.3
2 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
≥ 5 m/s²
≥ 5 m
≥ 5 m
≤ 3.33 m/s
43 x 0.10 mm
-25 °C
-50 °C
80 °C
PUR
Zinc die-cast nickel-plat...
PUR
black
Pin: CuZn (brass) / Socke...
PP9Y halogen-free
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
M8, series 718, Automation Technology - Sensors and Actuators - ---connecti...
binder
13.05.2022
M8, series 718, Automation Technology - Sensors and Actuators - female angl...
binder
13.05.2022
Cable sockets / connectors pre-assembled on two sides
Ipf Electronic
09.01.2024
Cable sockets / connectors pre-assembled on one side
Ipf Electronic
09.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表