M12, series 713, Automation Technology - Sensors and Actuators - ---Male cable duo connector
binder
Automation Technology - Sensors and Actuators
M12-A
Male cable duo connector, metal locking system, screw clamp connection
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/m12-a/male20cable20duo20connector2c20metal20locking20system2c20screw20clamp20connection/m122c20series207132c20automation20technology20-20sensors20and20actuators.prj},{NB=99 0429 186 04},{ARTNR=99 0429 186 04},{PREVIEW=../../../_pool_/5b/b6/713_1_duo_sk.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{ZUL1=UL},{BEZKUZ=M12, series 713, Automation Technology - Sensors and Actuators},{BEZ=M12-A Male cable duo connector, Contacts: 4, 2 x 2: 1.0 - 3.0 mm / Ø 4.0 - 5.0 mm, unshielded, screw clamp, IP67, UL},{BER=Automation Technology - Sensors and Actuators},{STBAUF=---Male cable duo connector},{POLZ=4},{PRGRKU=M12-A},{SER=series 713},{STVER=screw},{ANSQM=max. 0.75 mm²},{ANSQA=max. AWG 18},{MECHLD=> 50 Mating cycles},{EMVTL=unshielded},{SPNG=250 V},{BESSP=2500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=III},{PRFSSP=2500 V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 0429 186 04
99 0429 186 04
IP67
UL
M12, series 713, Automati...
M12-A Male cable duo conn...
Automation Technology - S...
---Male cable duo connect...
4
M12-A
series 713
screw
max. 0.75 mm²
max. AWG 18
> 50 Mating cycles
unshielded
250 V
2500 V
3
II
III
2500 V
4 A (3 A UL)
≤ 8 mΩ
26.67
85 °C
-40 °C
2 x 2: 1.0 - 3.0 mm / Ø 4...
PA
Zinc die-cast nickel-plat...
CuZn (brass)
99 0437 186 05
99 0437 186 05
IP67
UL
M12, series 713, Automati...
M12-A Male cable duo conn...
Automation Technology - S...
---Male cable duo connect...
5
M12-A
series 713
screw
max. 0.75 mm²
max. AWG 18
> 50 Mating cycles
unshielded
60 V
1500 V
3
II
III
1500 V
4 A (3 A UL)
≤ 8 mΩ
27.84
85 °C
-40 °C
2 x 2: 2.1 - 3.0 mm / Ø 4...
PA
Zinc die-cast nickel-plat...
CuZn (brass)
99 0487 186 08
99 0487 186 08
IP67
UL
M12, series 713, Automati...
M12-A Male cable duo conn...
Automation Technology - S...
---Male cable duo connect...
8
M12-A
series 713
screw
max. 0.50 mm²
max. AWG 20
> 100 Mating cycles
unshielded
30 V
800 V
3
II
III
800 V
1.5 A (2 A UL)
≤ 3 mΩ
26.72
85 °C
-40 °C
2 x 2: 1.0 - 3.0 mm / Ø 4...
PA
Zinc die-cast nickel-plat...
CuZn (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表