카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LX-HS - Levelling elements
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LX-HS
Powered by
CAD모델 선택
{elesa/general_catalogue/10/1_levelling_elements/lx_hs/lx_hs.prj},{NB=Levelling elements LX.40-SW17-M8x15-HS},{CODE=431221},{DESCRIPTION=LX.40-SW17-M8x15-HS},{DIM01=40},{DIM02=M8},{NDM=8},{DIM03=29.5},{DIM04=16},{DIM05=13.5},{DIM06=17},{DIM07=4},{DIM08=2500},{WEIGHT=20}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
l
[mm]
DIM05
l2
[mm]
DIM06
s
[mm]
DIM07
s1
[mm]
DIM08
Max. limit static load
[N]
WEIGHT
Weight
[g]
Levelling elements LX.25-...
431201
LX.25-SW13-M6x24-HS
25
M6
35.0
24
11.0
13
3
1500
8
Levelling elements LX.25-...
431203
LX.25-SW13-M6x34-HS
25
M6
45.0
34
11.0
13
3
1500
10
Levelling elements LX.25-...
431205
LX.25-SW13-M6x54-HS
25
M6
65.0
54
11.0
13
3
1500
14
Levelling elements LX.25-...
431207
LX.25-SW13-M6x64-HS
25
M6
75.0
64
11.0
13
3
1500
16
Levelling elements LX.25-...
431211
LX.25-SW13-M8x19-HS
25
M8
30.0
19
11.0
13
4
2500
10
Levelling elements LX.25-...
431213
LX.25-SW13-M8x24-HS
25
M8
35.0
24
11.0
13
4
2500
12
Levelling elements LX.25-...
431215
LX.25-SW13-M8x34-HS
25
M8
45.0
34
11.0
13
4
2500
14
Levelling elements LX.25-...
431217
LX.25-SW13-M8x54-HS
25
M8
65.0
54
11.0
13
4
2500
18
Levelling elements LX.25-...
431219
LX.25-SW13-M8x74-HS
25
M8
85.0
74
11.0
17
4
2500
22
Levelling elements LX.30-...
431241
LX.30-SW17-M6x24-HS
30
M6
36.0
24
12.0
17
3
1500
14
Levelling elements LX.30-...
431243
LX.30-SW17-M6x34-HS
30
M6
46.0
34
12.0
17
3
1500
16
Levelling elements LX.30-...
431245
LX.30-SW17-M6x54-HS
30
M6
66.0
54
12.0
17
3
1500
20
Levelling elements LX.30-...
431251
LX.30-SW17-M8x19-HS
30
M8
31.0
19
12.0
17
4
2500
17
Levelling elements LX.30-...
431253
LX.30-SW17-M8x24-HS
30
M8
36.0
24
12.0
17
4
2500
18
Levelling elements LX.30-...
431255
LX.30-SW17-M8x34-HS
30
M8
46.0
34
12.0
17
4
2500
20
Levelling elements LX.30-...
431257
LX.30-SW17-M8x54-HS
30
M8
66.0
54
12.0
17
4
2500
24
Levelling elements LX.30-...
431259
LX.30-SW17-M8x74-HS
30
M8
86.0
74
12.0
17
4
2500
28
Levelling elements LX.30-...
431271
LX.30-SW17-M10x19-HS
30
M10
31.0
19
12.0
17
5
3000
21
Levelling elements LX.30-...
431273
LX.30-SW17-M10x24-HS
30
M10
36.0
24
12.0
17
5
3000
22
Levelling elements LX.30-...
431275
LX.30-SW17-M10x34-HS
30
M10
46.0
34
12.0
17
5
3000
24
Levelling elements LX.30-...
431277
LX.30-SW17-M10x44-HS
30
M10
56.0
44
12.0
17
5
3000
26
Levelling elements LX.30-...
431279
LX.30-SW17-M10x54-HS
30
M10
66.0
54
12.0
17
5
3000
28
Levelling elements LX.30-...
431281
LX.30-SW17-M10x64-HS
30
M10
76.0
64
12.0
17
5
3000
30
Levelling elements LX.30-...
431283
LX.30-SW17-M10x74-HS
30
M10
86.0
74
12.0
17
5
3000
32
Levelling elements LX.40-...
431221
LX.40-SW17-M8x15-HS
40
M8
29.5
16
13.5
17
4
2500
20
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성