目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
LSM-SM - Lockscrews - Standard Mounting Metric
Harcourt
Drill Bushings
Locking Devices
Powered by
CAD模型選擇
{harcourt/drill_bushings/locking_devices/lsm_s_m.prj},{NB=LSM-1},{MAT=},{FIN=Black Oxide},{NO=1},{A=15},{B=7.5},{C=13},{E=6},{F=3.3},{THR=M5},{DMAJ=5.0000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
A
[mm]
B
B Dia
[mm]
C
C Dia
[mm]
E
[mm]
F
[mm]
THR
Thread
ⁿ/ₐ
LSM-1
LSM-1
Black Oxide
15
7.5
13
6
3.3
M5
LSM-3
LSM-3
Black Oxide
18
9.5
16
8
4.3
M6
LSM-5
LSM-5
Black Oxide
22
12.0
20
10
5.8
M8
LSM-7
LSM-7
Black Oxide
32
15.0
24
12
7.3
M10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表