目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Lockable full-width shelves
igus
E-Ketten®
System E4/light Energy Chains
Series 14040
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/system_e4_light_e_ketten/serie_14040/einzelteile/einsteckboden_e4_light_s14040.prj},{NB=521.150},{ARTNR=521.150},{INFO=INFO},{BEZ=Rastbare Einsteckböden - für die Standard Innenaufteilung},{X=150},{T=0.0},{VERS=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
X
Width
[mm]
521.050
521.050
Lockable full-width shelv...
50
521.062
521.062
Lockable full-width shelv...
62
521.075
521.075
Lockable full-width shelv...
75
521.100
521.100
Lockable full-width shelv...
100
521.125
521.125
Lockable full-width shelv...
125
521.150
521.150
Lockable full-width shelv...
150
521.175
521.175
Lockable full-width shelv...
175
521.200
521.200
Lockable full-width shelv...
200
521.225
521.225
Lockable full-width shelv...
225
521.250
521.250
Lockable full-width shelv...
250
521.300
521.300
Lockable full-width shelv...
300
521.450
521.450
Lockable full-width shelv...
450
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表