目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LMR. B - Levelling elements with no-slip disk
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LMR. B
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lmr_b/lmr_b_asmtab.prj},{NB=Levelling elements with no-slip disk LMR.100-AS-M10(0)},{CODE=406599},{DESCRIPTION=LMR.100-AS-M10},{POS=0},{DIM01=100},{DIM02=M10},{NDM=10},{DIM03=45},{DIM04=20.0},{DIM05=6.0},{DIM06=10},{DIM07=14},{DIM08=3},{DIM09=11000},{WEIGHT=413},{R=12},{X=8.830},{PPATH=lmr_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
l1
[mm]
DIM04
l2
[mm]
DIM05
l3
[mm]
DIM06
h
[mm]
DIM07
s
[mm]
DIM08
s2
[mm]
DIM09
Max. limit static load
[N]
WEIGHT
Weight
[g]
Levelling elements with n...
406301
LMR.50-AS-M8
50
M8
37
14.5
3.5
8
14
3
8000
110
Levelling elements with n...
406303
LMR.50-AS-M10
50
M10
40
14.5
3.5
10
14
3
8000
110
Levelling elements with n...
406305
LMR.50-AS-M12
50
M12
43
14.5
3.5
12
17
3
13000
173
Levelling elements with n...
406307
LMR.50-AS-M16
50
M16
49
14.5
3.5
16
22
3
13000
210
Levelling elements with n...
406400
LMR.60-AS-M8
60
M8
38
16.0
4.0
8
14
3
13000
140
Levelling elements with n...
406401
LMR.60-AS-M10
60
M10
41
16.0
4.0
10
14
3
13000
160
Levelling elements with n...
406403
LMR.60-AS-M12
60
M12
45
16.0
4.0
12
17
3
13000
180
Levelling elements with n...
406499
LMR.80-AS-M8
80
M8
40
18.0
5.0
8
14
3
12000
290
Levelling elements with n...
406500
LMR.80-AS-M10
80
M10
43
18.0
5.0
10
14
3
12000
300
Levelling elements with n...
406501
LMR.80-AS-M12
80
M12
47
18.0
5.0
12
17
3
12000
310
Levelling elements with n...
406503
LMR.80-AS-M16
80
M16
52
18.0
5.0
16
22
3
12000
300
Levelling elements with n...
406504
LMR.80-AS-M20
80
M20
60
18.0
5.0
20
27
3
12000
490
Levelling elements with n...
406598
LMR.100-AS-M8
100
M8
42
20.0
6.0
8
14
3
8000
415
Levelling elements with n...
406599
LMR.100-AS-M10
100
M10
45
20.0
6.0
10
14
3
11000
413
Levelling elements with n...
406600
LMR.100-AS-M12
100
M12
49
20.0
6.0
12
17
3
11000
390
Levelling elements with n...
406601
LMR.100-AS-M16
100
M16
54
20.0
6.0
16
22
3
11000
460
Levelling elements with n...
406603
LMR.100-AS-M20
100
M20
62
20.0
6.0
20
27
3
11000
490
Levelling elements with n...
406679
LMR.120-AS-M20
120
M20
62
22.0
6.0
20
27
4
20000
803
Levelling elements with n...
408301
LMR.50-AS-SST-M8
50
M8
37
14.5
3.5
8
14
3
8000
111
Levelling elements with n...
408303
LMR.50-AS-SST-M10
50
M10
40
14.5
3.5
10
14
3
8000
114
Levelling elements with n...
408400
LMR.60-AS-SST-M8
60
M8
38
16.0
4.0
8
14
3
13000
141
Levelling elements with n...
408401
LMR.60-AS-SST-M10
60
M10
41
16.0
4.0
10
14
3
13000
162
Levelling elements with n...
408403
LMR.60-AS-SST-M12
60
M12
45
16.0
4.0
12
17
3
13000
182
Levelling elements with n...
408500
LMR.80-AS-SST-M10
80
M10
43
18.0
5.0
12
14
3
15000
303
Levelling elements with n...
408501
LMR.80-AS-SST-M12
80
M12
47
18.0
5.0
12
17
3
15000
313
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表