您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
LG - Swivel Mounting Clamps, Aluminum, Type Q, Clamping bore transverse to the swivel axis
Inocon
1 Connecting
1C Clamp moutings
LG
Powered by
CAD模型選擇
{inocon/1_verbinden/1c_klemmhalter/lg/gn_482_q.prj},{NB=Laschen-Klemmhalter LG-B12-20-Q-S},{PARTNUMBER=LG-B12-20-Q-S},{D1=B12},{K=20},{D2=8.5},{D3=5.5},{D4=M5},{L1=50},{L2=40.0},{L3=29},{L4=10.0},{M=23.0},{S=10},{LD3=M5-20},{KHD4=M5-20},{OBVIS=schwarz eloxiert},{R1=1.3},{R2=11.00},{D5=6.0},{D6=0.4},{L5=6},{H1=15.0},{HX=9.0},{D4B=5.5},{D4X=5},{D4L=14},{SW1=4},{SW2=3},{S1=10},{H2=2.75},{H3=2.25},{D23=9.0},{WEIGHT=0.0345},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore for shaft tol. h11
[mm]
K
[mm]
D2
[mm]
D3
Swivel bore
[mm]
D4
Clamping thread
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
M
[mm]
S
Square
[mm]
LD3
Clamping kit for d3 (Swivel joint)
ⁿ/ₐ
KHD4
Clamping kit for d4 (Clamping bore)
ⁿ/ₐ
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel Mounting Clamp LG-...
LG-B8-16-Q-G
B8
16
7.0
4.5
M4
40
32.0
23
8.0
18.5
-
M4-16
M4-16
Matte, ground
0.0176
76090000
YES
Swivel Mounting Clamp LG-...
LG-B8-16-Q-S
B8
16
7.0
4.5
M4
40
32.0
23
8.0
18.5
-
M4-16
M4-16
Anodized black
0.0188
76090000
YES
Swivel Mounting Clamp LG-...
LG-B10-20-Q-G
B10
20
8.5
5.5
M5
50
40.0
29
10.0
23.0
8
M5-20
M5-20
Matte, ground
0.0352
76090000
YES
Swivel Mounting Clamp LG-...
LG-B10-20-Q-S
B10
20
8.5
5.5
M5
50
40.0
29
10.0
23.0
8
M5-20
M5-20
Anodized black
0.0360
76090000
YES
Swivel Mounting Clamp LG-...
LG-B12-20-Q-G
B12
20
8.5
5.5
M5
50
40.0
29
10.0
23.0
10
M5-20
M5-20
Matte, ground
0.0333
76090000
YES
Swivel Mounting Clamp LG-...
LG-B12-20-Q-S
B12
20
8.5
5.5
M5
50
40.0
29
10.0
23.0
10
M5-20
M5-20
Anodized black
0.0345
76090000
YES
Swivel Mounting Clamp LG-...
LG-B15-25-Q-G
B15
25
10.0
6.5
M6
62
49.5
36
12.5
29.0
12
M6-25
M6-25
Matte, ground
0.0652
76090000
YES
Swivel Mounting Clamp LG-...
LG-B15-25-Q-S
B15
25
10.0
6.5
M6
62
49.5
36
12.5
29.0
12
M6-25
M6-25
Anodized black
0.0604
76090000
YES
Swivel Mounting Clamp LG-...
LG-B16-25-Q-G
B16
25
10.0
6.5
M6
62
49.5
36
12.5
29.0
-
M6-25
M6-25
Matte, ground
0.0638
76090000
YES
Swivel Mounting Clamp LG-...
LG-B16-25-Q-S
B16
25
10.0
6.5
M6
62
49.5
36
12.5
29.0
-
M6-25
M6-25
Anodized black
0.0655
76090000
YES
Swivel Mounting Clamp LG-...
LG-B20-30-Q-G
B20
30
10.0
6.5
M6
70
55.0
39
15.0
33.5
16
M6-30
M6-30
Matte, ground
0.1001
76090000
YES
Swivel Mounting Clamp LG-...
LG-B20-30-Q-S
B20
30
10.0
6.5
M6
70
55.0
39
15.0
33.5
16
M6-30
M6-30
Anodized black
0.0990
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表