Leader Pins (For 34R Mold Bases) - for 34R Mold Bases
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
GENERAL MOLD COMPONENTS
LEADER PINS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/mold_base_assembly_components/leader_pins/leader_pins_2.prj},{NB=4902},{CN=4902},{G=0.375},{D=0.610},{M=2\"},{M1=2.000},{M2=0.0625},{M3=0.2400},{M4=0.1600},{M5=0.0600},{L1=0.3035},{L2=0.0711},{L3=0.0574},{W=14.000},{R=0.0200},{K1=0.0800},{D1=0.4688}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
G
Diameter
[Inch]
D
Diameter
[Inch]
M
Length
[Inch]
4900
4900
0.375
0.610
1 3/8
4901
4901
0.375
0.610
1 5/8
4902
4902
0.375
0.610
2"
4903
4903
0.375
0.610
2 1/4
4904
4904
0.375
0.610
2 1/2
4906
4906
0.375
0.610
3"
4922
4922
0.500
0.740
1 3/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表