目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
LCA - Lifter blades & cores
Rigon
Accessories
Accessories progressive
Unilifter
Powered by
CAD模型選擇
{rigon/90_accessori/b6/l0/lca_asmtab.prj},{NB=LCA10X08},{SIG=LCA},{COD=LCA10X08},{T=10},{W=8},{C=26},{OAL=246},{TP=6},{PT=26},{AP=6.0°},{TF=9},{EJT=56},{AF=9°},{S=65},{THD=M4},{X=4.0},{Y=6},{K=21},{VER=2},{VER1=1},{PPATH=lca_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
T
[mm]
W
[mm]
C
[mm]
OAL
Ref
[mm]
TP
Horiz. prelim travel
[mm]
PT
Prelim Ejection lenght
[mm]
AP
Prelim travel angle
ⁿ/ₐ
TF
Horiz. full travel
[mm]
EJT
Full ejection lenght
[mm]
AF
Full ejection angle
ⁿ/ₐ
S
Maximum stroke for removal
[mm]
THD
Thread size
ⁿ/ₐ
X
Undercut limits
[mm]
Y
Undercut limits
ⁿ/ₐ
K
Undercut limits
[mm]
LCA09X06
LCA
LCA09X06
9
6
26
246
6
26
6.0°
9
56
9°
65
M4
3.5
4
21
LCA10X08
LCA
LCA10X08
10
8
26
246
6
26
6.0°
9
56
9°
65
M4
4.0
6
21
LCA12X10
LCA
LCA12X10
12
10
30
256
8
32
6.0°
10
66
8°
75
M6
5.0
8
25
LCA12X12
LCA
LCA12X12
12
12
30
256
8
32
6.0°
10
66
8°
75
M6
5.0
10
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表