LA 12S-TUR - Reversible air-to-water heat pump with 12 kW heat output
Glen Dimplex
Heat Pump Air-to-water
Powered by
CAD模型選擇
{dimplex/heat_pump_air_to_water_external/la_12s_tur.prj},{NB=LA 12S-TUR-372980(architecture350)},{IDNR=},{TYP=LA 12S-TUR},{ARTNR=372980},{LODDEST=architecture},{LODLEVEL=350},{HST=3600},{TH=G},{CH=1 1/4},{HWT=1.9},{PL=17800},{CV=3/N/PE ~400 V, 50 Hz },{CVP=-},{NC=4.3},{G=265.0},{EEC=A++},{LOL=-22},{UOL=35},{MFT=60},{SL=54},{SLLO=26},{W=910},{H=1650},{D=750},{SC=19},{INFO=Info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TYP
Order reference
ⁿ/ₐ
ARTNR
Item No.
ⁿ/ₐ
HST
Heat source throughput min.
[m3/h]
TH
Thread heating connection
ⁿ/ₐ
CH
Heating connection
[Inch]
HWT
Heating water throughput
[m3/h]
PL
Pressure loss heating water throughput
[Pa]
CV
Connection voltage
[V]
CVP
Control voltage protection
ⁿ/ₐ
NC
Nominal current A7 / W35
[A]
G
Weight
[kg]
LA 12S-TUR-372980
LA 12S-TUR
372980
3600
G
1 1/4
1.9
17800
3/N/PE ~400 V, 50 Hz
-
4.3
265.0
WPM Touch-LA 12S-TUR-3729...
WPM Touch-LA 12S-TUR
372980
-
-
-
-
-
1/N/PE ~230 V, 50 Hz
C 10 A
-
5.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LA 18S-TU - High efficiency air-to-water heat pump for outdoor installation...
Glen Dimplex
20.12.2021
LA 40TU-2 - High efficiency air-to-water heat pump for outdoor installation...
Glen Dimplex
20.12.2021
LA 35TBS - Air / water heat pump for outdoor installation. Up to 35 kW buil...
Glen Dimplex
20.12.2021
LA 28TBS - Air-to-water heat pump with a higher flow temperature. 28 kW hea...
Glen Dimplex
20.12.2021
LA 60S-TUR - Air / water heat pump for outdoor installation. Up to 60 kW bu...
Glen Dimplex
20.12.2021
LA 60S-TU - Air / water heat pump for outdoor installation. Up to 60 kW bui...
Glen Dimplex
20.12.2021
LA 6S-TU - High efficiency air-to-water heat pump for outdoor installation....
Glen Dimplex
20.12.2021
LA 22TBS - Air-to-water heat pump with a higher flow temperature. 22 kW hea...
Glen Dimplex
20.12.2021
LA 18S-TUR - Reversible air-to-water heat pump with 18 kW heat output
Glen Dimplex
20.12.2021
LA 25TU-2 - High efficiency air-to-water heat pump for outdoor installation...
Glen Dimplex
20.12.2021
LAW 9/14 - Reversible air / water heat pump in split design including hot w...
Glen Dimplex
17.12.2021
3-Leiter x-net Wohnungsstation gem - x-net distribution
Kermi
21.03.2024
Interface extension with wall connection - and built-in RJ 45 module
Rittal
30.06.2021
6281 - 2/2-Way Solenoid Valve, Servo-assisted, General Purpose
Buerkert
08.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表