L/H shaft
NISSEI Corporation
Made in China
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
0.55kW~2.2kW
Induction gearmotor
Right angle shaft (H2 series)
Powered by
CAD模型選擇
{nissei/products_ch/induction_g_m/gtr_midi_01kw_22kw/075kw_22kw/standard_gearmotor/right_angle_shaft_h2_series/l_h_shaft_asmtab.prj},{NB=H2L50H450-WC08TVDEN()},{VT=220/50,380/50,400/50,400/60,440/60(V/Hz)},{MCT=0.75kW},{B=Waterproof w/o Brake},{RT=1/450},{OSH=50},{TOIT=E-BOX},{PTB=},{CNSORDERNO1=H2L50H450-WC08TVDEN},{CNSORDERNO2=},{MTC=075},{ATT=Foot Mount},{RT2='1/450'},{LRT=H},{TREE=},{PRAVER=10},{GH=HL50L},{GHL=306.0},{HOOK=Yes},{SPC=-},{SPL=0.0},{MRC=GH075},{MRL1=},{BR=N},{MT=HE075},{MTL=150},{MTE=075MW},{MEL=58.0},{BW=-},{BV=N},{TOITX=E},{HO=0},{A=0.0},{PPATH=h2_new_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TOIT
Type of Input (Terminal)
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
H2L32L5-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/5
32
T-BOX
H2L32L5-MN05TBCTB2
H2L32L10-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/10
32
T-BOX
H2L32L10-MN05TBCTB2
H2L32L15-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/15
32
T-BOX
H2L32L15-MN05TBCTB2
H2L32L20-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/20
32
T-BOX
H2L32L20-MN05TBCTB2
H2L32L25-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/25
32
T-BOX
H2L32L25-MN05TBCTB2
H2L32L30-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/30
32
T-BOX
H2L32L30-MN05TBCTB2
H2L32L40-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/40
32
T-BOX
H2L32L40-MN05TBCTB2
H2L32L50-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/50
32
T-BOX
H2L32L50-MN05TBCTB2
H2L32L60-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/60
32
T-BOX
H2L32L60-MN05TBCTB2
H2L40L80-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/80
40
T-BOX
H2L40L80-MN05TBCTB2
H2L40L100-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/100
40
T-BOX
H2L40L100-MN05TBCTB2
H2L40L120-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/120
40
T-BOX
H2L40L120-MN05TBCTB2
H2L40L160-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/160
40
T-BOX
H2L40L160-MN05TBCTB2
H2L40L200-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/200
40
T-BOX
H2L40L200-MN05TBCTB2
H2L40L240-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/240
40
T-BOX
H2L40L240-MN05TBCTB2
H2L50L300-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/300
50
T-BOX
H2L50L300-MN05TBCTB2
H2L50L375-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/375
50
T-BOX
H2L50L375-MN05TBCTB2
H2L50L450-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/450
50
T-BOX
H2L50L450-MN05TBCTB2
H2L32L5-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/5
32
T-BOX
H2L32L5-MN05TBCTJ2
H2L32L10-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/10
32
T-BOX
H2L32L10-MN05TBCTJ2
H2L32L15-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/15
32
T-BOX
H2L32L15-MN05TBCTJ2
H2L32L20-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/20
32
T-BOX
H2L32L20-MN05TBCTJ2
H2L32L25-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/25
32
T-BOX
H2L32L25-MN05TBCTJ2
H2L32L30-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/30
32
T-BOX
H2L32L30-MN05TBCTJ2
H2L32L40-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/40
32
T-BOX
H2L32L40-MN05TBCTJ2
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表