품질보증 정보
카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 111 - Ball chains, with two key rings
Elesa+Ganter
Indexing elements
GN 111
Powered by
CAD모델 선택
{elesa_ganter/indexing_elements/gn111/gn111_asmtab.prj},{NB=Kugelkette GN 111-320-30},{PARTNUMBER=GN 111-320-30},{L=320},{D3=3.5},{D1=30},{D2=1.8},{D4=4},{B=6},{SB=120},{NBT=Kugelkette},{VER=8},{PPATH=gn111_asmtpl.prj},{WEIGHT=0.0140},{CTN=74198090},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L
Länge ±3
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
SB
Static load
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ball chain GN 111-200-14
GN 111-200-14
200
14
1.0
50
0.0050
74198090
YES
Ball chain GN 111-200-18
GN 111-200-18
200
18
1.3
90
0.0060
74198090
YES
Ball chain GN 111-200-24
GN 111-200-24
200
24
1.5
100
0.0080
74198090
YES
Ball chain GN 111-200-30
GN 111-200-30
200
30
1.8
120
0.0090
74198090
YES
Ball chain GN 111-320-14
GN 111-320-14
320
14
1.0
50
0.0100
74198090
YES
Ball chain GN 111-320-18
GN 111-320-18
320
18
1.3
90
0.0110
74198090
YES
Ball chain GN 111-320-24
GN 111-320-24
320
24
1.5
100
0.0130
74198090
YES
Ball chain GN 111-320-30
GN 111-320-30
320
30
1.8
120
0.0140
74198090
YES
Ball chain GN 111-500-14
GN 111-500-14
500
14
1.0
50
0.0140
74198090
YES
Ball chain GN 111-500-18
GN 111-500-18
500
18
1.3
90
0.0150
74198090
YES
Ball chain GN 111-500-24
GN 111-500-24
500
24
1.5
100
0.0150
74198090
YES
Ball chain GN 111-500-30
GN 111-500-30
500
30
1.8
120
0.0160
74198090
YES
Ball chain GN 111-1000-14
GN 111-1000-14
1000
14
1.0
50
0.0250
74198090
YES
Ball chain GN 111-1000-18
GN 111-1000-18
1000
18
1.3
90
0.0250
74198090
YES
Ball chain GN 111-1000-24
GN 111-1000-24
1000
24
1.5
100
0.0260
74198090
YES
Ball chain GN 111-1000-30
GN 111-1000-30
1000
30
1.8
120
0.0268
74198090
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성