您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KQ2VT (Inch) - Triple Universal Male Elbow (Sealant)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Inch-size/Applicable Tubing:Inch Size Connection Thread:UNF,NPT
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_2/kq2vt_tume_s_inch_asmtab.prj},{NB=KQ2VT09-35A},{GUI=KQ2VT09-35},{OD=5/16},{OD1=7.938},{T=1/4},{MATERIAL=A},{SEAL=},{TUBE=09},{PORT=35},{H=17.46},{D1=13.2},{D2=17.6},{D3=13.00},{D4=11.200},{D5=8.950},{H1=4.600},{H2=6.100},{L1=23.7},{L2=22.4},{L3=65.2},{LH1=10.800},{A=60.8},{M=14.2},{P=15.9},{EA1=16.0},{EA2=11.2},{MBS=6.0},{CNSMASSEXACT=55.4},{PPATH=kq2vt_tume_s_inch/assembly/kq2vt_tume_s_inch_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.(inch)
ⁿ/ₐ
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
A
[mm]
M
[mm]
P
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2VT01-34A
KQ2VT01-34
1/8
1/8
KQ2VT01-34A
14.29
7.1
13.4
19.3
16.3
52.5
49.3
13.3
13.4
2.2
1.9
2.5
25.5
KQ2VT03-34A
KQ2VT03-34
5/32
1/8
KQ2VT03-34A
14.29
8.2
13.4
19.3
16.3
52.5
49.3
13.3
13.4
2.9
2.9
3.0
25.8
KQ2VT05-34A
KQ2VT05-34
3/16
1/8
KQ2VT05-34A
14.29
9.1
13.4
19.6
16.3
52.5
49.3
13.3
13.4
4.5
3.7
3.5
26.2
KQ2VT07-34A
KQ2VT07-34
1/4
1/8
KQ2VT07-34A
14.29
11.1
13.4
20.6
17.7
54.6
51.4
13.3
13.8
7.7
6.6
4.6
29.7
KQ2VT07-35A
KQ2VT07-35
1/4
1/4
KQ2VT07-35A
14.29
11.1
13.4
20.6
21.1
58.0
53.6
13.3
13.8
7.7
6.6
4.6
36.6
KQ2VT07-36A
KQ2VT07-36
1/4
3/8
KQ2VT07-36A
17.46
11.1
13.4
20.6
22.5
59.4
54.7
13.3
13.8
7.7
6.6
4.6
49.0
KQ2VT09-35A
KQ2VT09-35
5/16
1/4
KQ2VT09-35A
17.46
13.2
17.6
23.7
22.4
65.2
60.8
14.2
15.9
16.0
11.2
6.0
55.4
KQ2VT09-36A
KQ2VT09-36
5/16
3/8
KQ2VT09-36A
19.00
13.2
17.6
23.7
23.0
65.8
61.1
14.2
15.9
16.0
11.2
6.0
65.3
KQ2VT09-37A
KQ2VT09-37
5/16
1/2
KQ2VT09-37A
22.23
13.2
17.6
23.7
27.2
70.0
63.6
14.2
15.9
16.0
11.2
6.0
91.8
KQ2VT11-35A
KQ2VT11-35
3/8
1/4
KQ2VT11-35A
22.23
15.4
20.6
25.3
24.4
75.6
71.2
15.6
19.2
23.4
19.3
7.0
84.2
KQ2VT11-36A
KQ2VT11-36
3/8
3/8
KQ2VT11-36A
22.23
15.4
20.6
25.3
24.8
76.0
71.3
15.6
19.2
23.4
19.3
7.0
91.8
KQ2VT11-37A
KQ2VT11-37
3/8
1/2
KQ2VT11-37A
22.23
15.4
20.6
25.3
28.7
79.9
73.5
15.6
19.2
23.4
19.3
7.0
104.4
KQ2VT13-36A
KQ2VT13-36
1/2
3/8
KQ2VT13-36A
25.40
19.3
27.0
30.5
29.6
86.8
82.1
17.0
22.3
43.8
34.3
9.6
169.3
KQ2VT13-37A
KQ2VT13-37
1/2
1/2
KQ2VT13-37A
25.40
19.3
27.0
30.5
32.8
90.0
83.6
17.0
22.3
43.8
34.3
9.6
187.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表