KQ2L (Inch) - Male Elbow (Gasket Seal)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Inch-size/Applicable Tubing:Inch Size Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_3/kq2l_me_gs_inch.prj},{NB=KQ2L01-M5A},{GUI=KQ2L01-M5},{OD=1/8},{OD1=3.175},{T=M5x0.8},{MATERIAL=A},{TUBE=01},{H=7},{D1=7.1},{D2=7},{D3=6.70},{D4=3.950},{D5=6.000},{L1=15.3},{L2=14.3},{L3=8.600},{A=14.9},{M=13.3},{EA1=2.6},{EA2=2.2},{MBS=2.5},{CNSMASSEXACT=3.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.(inch)
ⁿ/ₐ
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2L01-M5A
KQ2L01-M5
1/8
M5x0.8
KQ2L01-M5A
7
7.1
7
15.3
14.3
14.9
13.3
2.6
2.2
2.5
3.1
KQ2L07-M5A
KQ2L07-M5
1/4
M5x0.8
KQ2L07-M5A
7
11.1
7
15.4
16.1
18.7
13.3
3.5
3.5
2.5
3.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表