您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
KM - Magnetic Coupling - permanent coupling with clamping hub
StS Coupling GmbH
Magnetic Couplings
Powered by
CAD模型選擇
{sts/magnetic_couplings/km_asmtab.prj},{NB=KM1-3-3},{SIZE=1},{TKN=1.2},{L=55},{A=31},{N=1},{D1=3.0},{D1MIN=3},{D1MAX=12},{D2=3.0},{D2MIN=3},{D2MAX=12},{DN=25},{LN=13.5},{L1=8.2},{H=9.0},{ML=20},{S=M3},{SCR=M3},{SCRX=3},{SCRD=5.500},{SCRL=8.000},{TA=2},{CT=3},{KR=0.5},{J1=0.018},{J2=0.005},{NMAX=10000},{M1=0.12},{M2=0.08},{PPATH=parts/km_parts/km_asmtpl.prj},{MAT1=Steel},{MAT2=Aluminum},{CTN=84836020}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SIZE
Size
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
A
Outside diameter
[mm]
DN
Hub diameter
[mm]
LN
Hub length
[mm]
H
Basic dimension
[mm]
ML
Magnet length
[mm]
S
Screw (ISO 4762)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
CT
Torsional stiffness
[Nm/rad]
KR
max. radial misalignment
[mm]
J1
Mass moment of inertia of the outer rotor
[kg cm²]
J2
Mass moment of inertia of the inner rotor
[kg cm²]
NMAX
max. speed
[min]
M1
Mass of the outer rotor
[kg]
M2
Mass of the inner rotor
[kg]
MAT1
Material
ⁿ/ₐ
MAT2
Material for hub
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
KM1-3-3
1
1.2
55
31
25
13.5
9.0
20
M3
2
3
0.5
0.018
0.005
10000
0.12
0.08
Steel
Aluminum
84836020
KM2-6-6
2
2.5
59
38
32
16.0
11.5
20
M4
5
10
0.5
0.040
0.020
9000
0.16
0.12
Steel
Aluminum
84836020
KM5-6-6
5
5
58
46
40
16.0
15.5
20
M4
5
25
0.5
0.070
0.040
8000
0.20
0.17
Steel
Aluminum
84836020
KM9-10-10
9
9
78
51
45
20.0
17.5
30
M5
11
45
0.5
0.140
0.080
7000
0.28
0.25
Steel
Aluminum
84836020
KM12-10-10
12
13
89
56
47
24.5
16.0
30
M6
19
83
0.5
0.200
0.110
6000
0.36
0.30
Steel
Aluminum
84836020
KM30-14-14
30
30
108
69
57
29.0
20.0
40
M8
42
250
0.5
0.870
0.580
5000
0.71
0.52
Steel
Aluminum
84836020
KM60-20-20
60
60
131
84
68
33.5
24.0
50
M10
83
610
0.5
1.800
1.300
4000
1.95
1.45
Steel
Aluminum
84836020
KM150-25-25
150
150
148
115
96
37.5
35.0
60
M12
145
2300
0.5
6.500
5.000
3000
3.45
3.10
Steel
Aluminum
84836020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KS - Magnetic Coupling - Magnetic Disk Coupling
StS Coupling GmbH
10.02.2021
Hex Socket Head Screw - Nut and Bolts Series
Aluminium Profiles - Langle
13.09.2022
SWK - Safety Coupling with keyway connection
StS Coupling GmbH
10.02.2021
KL - Magnetic Coupling - hysteresis coupling - slim design
StS Coupling GmbH
10.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表