K60B - for Bearing (Step hole)
KANA (Katayama Chain)
Sprockets
Chain No.60
Un-finished sprocket (Steel)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_60/un_finished_sprocket_steel/b_type/k60b_for_bearing_step_hole.prj},{NB=KANA_K60B19D18D17_BB1_ (70 H 7 40 1 0 0 N/A 0 0 0 0/+0.2 0/+0.2)},{TYPE=K60B},{NOT=19},{NOTX=19.000},{DP=115.74},{DO=126},{MATC=},{BERTYPE=1},{BD=70.0},{BDMAX=70.0},{SD1=18.0},{SD1TS=H},{SD1TC=7},{BL=40.0},{BLMAX=40.0},{AA=0},{SHL=1.00},{SHLTS= 'h', 'h', 'd', 'd', 'e', 'e', 'f', 'f', 'g', 'g', 'js', 'js', 'k' , 'k', 'm', 'm', 'n', 'n'},{SHLTC=$SHLTCALG.},{SHLT=0/+0.2},{SN=0.00},{SD12=0.0},{SD12TS=N/A},{SD12TC=0},{SHL2=0.00},{SHL2T=0/+0.2},{SHL2TS= $SHL2TSALG.},{SHL2TC= $SHL2TCALG.},{SN2=0.00},{SD=17.0},{SDMIN=17.0},{SDMIN1=18.000},{SDMIN2=19.000},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD1T
Step hole dia. allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
SD2
Snap ring groove dia.
[mm]
SM
Snap ring groove width
[mm]
SD12T
Step hole dia. allowance 2
[μm]
SD22
Snap ring groove dia. 2
[mm]
SM2
Snap ring groove width 2
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_K60B10D15D14_BB1
K60B
10
61.65
70
49.74
49.74
11.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K60B11D15D14_BB1
K60B
11
67.62
76
55.71
55.02
11.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K60B12D15D14_BB1
K60B
12
73.60
83
61.69
61.69
11.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K60B13D15D14_BB1
K60B
13
79.60
89
67.69
67.11
11.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K60B14D18D17_BB1
K60B
14
85.61
95
73.70
73.70
11.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K60B15D18D17_BB1
K60B
15
91.62
101
79.71
79.21
11.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K60B16D18D17_BB1
K60B
16
97.65
107
85.74
85.74
11.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K60B17D18D17_BB1
K60B
17
103.67
113
91.76
91.32
11.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K60B18D18D17_BB1
K60B
18
109.71
119
97.80
97.80
11.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K60B19D18D17_BB1
K60B
19
115.74
126
103.83
103.43
11.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K60B20D18D17_BB1
K60B
20
121.78
132
109.87
109.87
11.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K60B21D18D17_BB1
K60B
21
127.82
138
115.91
115.55
11.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K60B22D18D17_BB1
K60B
22
133.86
144
121.95
121.95
11.7
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K60B23D18D17_BB1
K60B
23
139.90
150
127.99
127.66
11.7
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K60B24D20D19_BB1
K60B
24
145.95
156
134.04
134.04
11.7
None
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K60B25D20D19_BB1
K60B
25
151.99
162
140.08
139.78
11.7
None
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K60B26D20D19_BB1
K60B
26
158.04
168
146.13
146.13
11.7
None
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K60B27D20D19_BB1
K60B
27
164.09
174
152.18
151.90
11.7
None
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K60B28D20D19_BB1
K60B
28
170.14
180
158.23
158.23
11.7
None
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K60B29D20D19_BB1
K60B
29
176.20
187
164.29
164.03
11.7
None
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K60B30D20D19_BB1
K60B
30
182.25
193
170.34
170.34
11.7
None
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성