Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2049 - Cam clamps, steel with tension lever
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Clamping eccentric, eccentric clamp
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/spannexzenter_exzenterspanner/04431-12_asmtab.prj},{NB=K2049.120},{A=9.5},{D=16},{D2=14},{H=8},{H1=18},{H2=13},{H3=2.2},{H4=12.0},{H5X=0},{L=8},{L1=10.9},{R=40},{S=2.90},{SW=5.5},{F=14.0},{F1=60.0},{GEW=0.0510},{EAN=4059245826155},{NDM=12.000},{XA=20.600},{XB=5.600},{XC=9.900},{XD=30.000},{XE=20.700},{XF=19.800},{XG=0.300},{BESTKIPP=K2049.120},{FORM=A},{FORM1=ohne Spannblech},{MATERIAL=-},{AUSF=-},{B=-},{D1=M 12},{H5=-},{L2=-},{L3=-},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{PPATH=04431-12_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORM1
Form
ⁿ/ₐ
A
distance
[mm]
B
distance
[mm]
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
R
Length
[mm]
S
Stroke
[mm]
SW
width across flats
[mm]
F
Clamping force
[kN]
F1
tightening torque
[Nm.]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
IMPERIAL
inch/mm
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K2049.080
K2049.080
A
without clamping plate
7.1
-
12
M 8
10
6
12
9
1.5
8.5
-
6
8.2
-
-
25
2.20
2.5
4.7
18.0
0.0170
Yes
84662080
4059245826131
MM
31.12.2099
98% Warenverfügbarkeit. N...
K2049.100
K2049.100
A
without clamping plate
8.3
-
14
M 10
12
7
15
11
1.8
10.0
-
7
9.5
-
-
30
2.50
3.0
7.9
35.0
0.0300
Yes
84662080
4059245826148
MM
31.12.2099
98% Warenverfügbarkeit. N...
K2049.120
K2049.120
A
without clamping plate
9.5
-
16
M 12
14
8
18
13
2.2
12.0
-
8
10.9
-
-
40
2.90
5.5
14.0
60.0
0.0510
Yes
84662080
4059245826155
MM
31.12.2099
98% Warenverfügbarkeit. N...
K2049.081
K2049.081
B
with clamping plate
7.1
12
12
M 8
10
6
12
9
1.5
8.5
7
6
8.2
1
15.5
25
2.20
2.5
4.7
18.0
0.0190
Yes
84662080
4059245826162
MM
31.12.2099
98% Warenverfügbarkeit. N...
K2049.101
K2049.101
B
with clamping plate
8.3
14
14
M 10
12
7
15
11
1.8
10.0
8
7
9.5
1
18
30
2.50
3.0
7.9
35.0
0.0320
Yes
84662080
4059245826179
MM
31.12.2099
98% Warenverfügbarkeit. N...
K2049.121
K2049.121
B
with clamping plate
9.5
16
16
M 12
14
8
18
13
2.2
12.0
9
8
10.9
1
20
40
2.90
5.5
14.0
60.0
0.0540
Yes
84662080
4059245826186
MM
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성