Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2048 - Cam clamps steel
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Clamping eccentric, eccentric clamp
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/spannexzenter_exzenterspanner/04431-10_asmtab.prj},{NB=K2048.120},{A=9.5},{D=16.0},{H=8.0},{H1=18.0},{L=8.0},{L1=10.9},{S=2.90},{SW=8},{F=14.0},{F1=60.0},{GEW=0.0300},{EAN=4059245826223},{NDM=12.000},{XA=20.600},{XB=5.600},{XC=9.900},{XD=30.000},{XE=20.700},{XF=19.800},{XG=0.300},{BESTKIPP=K2048.120},{FORM=A},{FORM1=ohne Spannblech},{MATERIAL=-},{AUSF=-},{B=-},{D1=M 12},{H2=-},{H2X=0},{L2=-},{L3=-},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{PPATH=04431-10_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORM1
Form
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
Ausf
ⁿ/ₐ
A
distance
[mm]
B
distance
[mm]
D
diameter
[mm]
D1
thread
ⁿ/ₐ
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
S
Stroke
[mm]
SW
width across flats
[mm]
F
Clamping force
[kN]
F1
tightening torque
[Nm.]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
IMPERIAL
inch/mm
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K2048.060
K2048.060
A
without clamping plate
-
-
5.9
-
10.0
M 6
5.0
9.0
-
5.0
6.8
-
-
1.80
4
2.2
7.4
0.0060
Yes
84662080
4059245826193
MM
31.12.2099
98% Warenverfügbarkeit. N...
K2048.080
K2048.080
A
without clamping plate
-
-
7.1
-
12.0
M 8
6.0
12.0
-
6.0
8.2
-
-
2.20
5
4.7
18.0
0.0110
Yes
84662080
4059245826209
MM
31.12.2099
98% Warenverfügbarkeit. N...
K2048.100
K2048.100
A
without clamping plate
-
-
8.3
-
14.0
M 12
7.0
15.0
-
7.0
9.5
-
-
2.50
6
7.9
35.0
0.0190
Yes
84662080
4059245826216
MM
31.12.2099
98% Warenverfügbarkeit. N...
K2048.120
K2048.120
A
without clamping plate
-
-
9.5
-
16.0
M 12
8.0
18.0
-
8.0
10.9
-
-
2.90
8
14.0
60.0
0.0300
Yes
84662080
4059245826223
MM
31.12.2099
98% Warenverfügbarkeit. N...
K2048.061
K2048.061
B
with clamping plate
Edelstahl
blank
5.9
10
10.0
M 6
5.0
9.0
6
5.0
6.8
1
13
1.80
4
2.2
7.4
0.0070
Yes
84662080
4059245826230
MM
31.12.2099
98% Warenverfügbarkeit. N...
K2048.081
K2048.081
B
with clamping plate
Edelstahl
blank
7.1
12
12.0
M 8
6.0
12.0
7
6.0
8.2
1
15.5
2.20
5
4.7
18.0
0.0130
Yes
84662080
4059245826247
MM
31.12.2099
98% Warenverfügbarkeit. N...
K2048.101
K2048.101
B
with clamping plate
Edelstahl
blank
8.3
14
14.0
M 12
7.0
15.0
8
7.0
9.5
1
18
2.50
6
7.9
35.0
0.0210
Yes
84662080
4059245826254
MM
31.12.2099
98% Warenverfügbarkeit. N...
K2048.121
K2048.121
B
with clamping plate
Edelstahl
blank
9.5
16
16.0
M 12
8.0
18.0
9
8.0
10.9
1
20
2.90
8
14.0
60.0
0.0330
Yes
84662080
4059245826261
MM
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성