Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1855 - Side clamps, hydraulic single-acting with spring return
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Side clamp
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/niderzugspanner/04624-10_asmtab.prj},{NB=K1855.16082404OFFEN},{DK=16},{L=68},{L1=13},{L2=2.0},{L4=32},{B=50},{B1=0},{B2=32},{H=32},{H1=19},{H2=31},{H3=4},{H4=8.5},{D=13.5},{S=8},{GEW=1.2000},{TYP=1.0},{CX1=-5.310},{ROT1=16.800},{XPOS1=8.350},{BESTKIPP=K1855.16082404},{ANSCHLUSS=Gewinde- und O-Ring-Anschluss},{FORM=A},{L3=27},{D1=8.5},{G=G1/4},{SPANNKRAFT=1.7},{SPANNKRAFT1=8.5},{OIL=2},{BS=Infotext},{ROHS=Yes},{ZTN=84122100},{EAN=4059245655403},{FILTER=KIPP,KIPP_USA,},{IMPERIAL=MM},{PPATH=04624-10_schb.prj},{EOL=31.12.2099},{POS=OFFEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
DK
Piston Ø
ⁿ/ₐ
L
Length
ⁿ/ₐ
L1
Length
ⁿ/ₐ
L2
Length
ⁿ/ₐ
L3
Length
ⁿ/ₐ
L4
Length
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
D
diameter
ⁿ/ₐ
D1
diameter
ⁿ/ₐ
G
thread
[mm]
S
stroke
ⁿ/ₐ
SPANNKRAFT
Clamping force
[KN]
SPANNKRAFT1
Clamping force
[KN]
OIL
Oil requirement /
[cm3]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1855.16082404
K1855.16082404
Thread and O-ring connect...
A
16
68
13
2.0
27
32
50
0
32
32
19
31
4
8.5
13.5
8.5
G1/4
8
1.7
8.5
2
1.2000
Yes
84122100
4059245655403
31.12.2099
98% Warenverfügbarkeit. N...
K1855.25102404
K1855.25102404
Thread and O-ring connect...
A
25
90
14
2.5
38
42
60
0
40
40
23
39
4
9.0
15.0
9
G1/4
10
4
20
4.9
1.4000
Yes
84122100
4059245655410
31.12.2099
98% Warenverfügbarkeit. N...
K1855.36102404
K1855.36102404
Thread and O-ring connect...
A
40
96
16
2.0
38
46
80
14
56
50
27
49
4
11.0
18.0
11
G1/4
10
8
40
10.2
2.4000
Yes
84122100
4059245655427
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성