Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1813 - Clamping arm for swing clamp
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping elements
Swing clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/spannelemente/schwenkspanner/05626-05.prj},{NB=K1813.16},{BESTKIPP=K1813.16},{GR=16},{A=25},{A1=5},{D=7},{D1=4.5},{D2=7.5},{D3=M4X0,7},{H=11},{H1=6.5},{L=36},{T=5},{T1=2.5},{GEW=0.0349},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245619467},{FILTER=NORELEM,KIPP,KIPP_USA,},{NDM=4.0},{XA=6.0},{XB=20.0},{ST=0.7},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
thread
ⁿ/ₐ
H
height
[mm]
H1
[mm]
L
total length
[mm]
T
depth
[mm]
T1
depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1813.12
K1813.12
12
20
4
5
3.5
6.0
M3X0,5
8
6.5
29
4
2.5
0.0116
Yes
84662080
4059245619450
31.12.2099
98% Warenverfügbarkeit. N...
K1813.16
K1813.16
16
25
5
7
4.5
7.5
M4X0,7
11
6.5
36
5
2.5
0.0349
Yes
84662080
4059245619467
31.12.2099
98% Warenverfügbarkeit. N...
K1813.2025
K1813.2025
20/25
35
7
10
6.5
11.0
M6X1
14
8.0
51
7
3.0
0.0679
Yes
84662080
4059245619474
31.12.2099
98% Warenverfügbarkeit. N...
K1813.3240
K1813.3240
32/40
45
10
14
10.5
17.0
M8X1,25
22
9.0
67
9
4.5
0.1860
Yes
84662080
4059245619481
31.12.2099
98% Warenverfügbarkeit. N...
K1813.50
K1813.50
50
65
10
17
12.5
19.5
M10X1,5
25
13.0
88
13
4.5
0.3082
Yes
84662080
4059245619498
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성