目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1743 - Clamping levers, plastic, optically detectable with male thread
KIPP USA
Product lines KIPP Inc.
DETECTABLE
VD
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/detectable/vd/k1743_3.prj},{NB=K1743.13206X25},{A=65.2},{A1=75},{B=10.5},{D=13.5},{D1=18.8},{D2=19.5},{H=27.4},{H1=5.5},{H2=20.7},{H3=41.9},{H4=38},{L=25},{ZZ=12},{GEW=0.0350},{EAN=4059245599943},{NDM=6.000},{XA=68.100},{XB=173.000},{XC=181.300},{XD=74.400},{XE=148.000},{XF=215.030},{XG=0.500},{XH=8.000},{XI=37.800},{XJ=4.500},{XK=47.300},{XL=3.200},{XM=0.100},{XN=7.800},{XO=15.000},{XP=53.000},{XQ=3.200},{XR=6.300},{XS=15.000},{XT=3.900},{XU=1.600},{XV=10.000},{XW=4.500},{XX=11.000},{XY=20.100},{XZ=5.000},{XA1=28.000},{XB1=32.200},{XC1=27.700},{XD1=45.300},{XE1=19.600},{XF1=39.600},{XG1=9.500},{XH1=3.200},{XI1=5.200},{XJ1=212.500},{XK1=2.000},{XL1=62.200},{XM1=2.000},{XN1=1.000},{XO1=57.400},{XP1=0.000},{XQ1=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Main colour
ⁿ/ₐ
X
thread
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
L
Length
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1743.13206X20
K1743.13206X20
ultramarine RAL 5002
M6
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
20
12
0.0300
Yes
4059245599936
31.12.2099
98% Warenverfügbarkeit. N...
K1743.13206X25
K1743.13206X25
ultramarine RAL 5002
M6
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
25
12
0.0350
Yes
4059245599943
31.12.2099
98% Warenverfügbarkeit. N...
K1743.13208X20
K1743.13208X20
ultramarine RAL 5002
M8
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
20
12
0.0250
Yes
4059245599950
31.12.2099
98% Warenverfügbarkeit. N...
K1743.13208X40
K1743.13208X40
ultramarine RAL 5002
M8
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
40
12
0.0323
Yes
4059245599967
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K1702 - Clamping lever plastic with external thread, steel parts blue passi...
KIPP USA
11.06.2024
K1743 - Clamping levers, plastic, metal detectable with male thread
KIPP USA
05.06.2024
K0270 - Adjustable Handles with push button external thread, metal parts st...
KIPP USA
11.06.2024
K0269 - Adjustable Handles Modern Design Style, plastic, bolts and internal...
KIPP USA
11.06.2024
K1743 - Clamping levers, plastic, metal detectable with male thread
KIPP
27.05.2024
K1743 - Clamping levers, plastic, optically detectable with male thread
KIPP
27.05.2024
06613-06 - Clamping levers, plastic, optically detectable with male thread
norelem
26.06.2024
18000257000 - Adjustable safety clamping lever screw/plastic
SToxxparts
31.05.2022
K0252 - Adjustable Handles ECO external thread
KIPP USA
05.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表