Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1695 - Side clamp with cam
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Clamping eccentric, eccentric clamp
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/spannexzenter_exzenterspanner/04515_asmtab.prj},{NB=K1695.081},{B=32},{B1=10},{SW=19},{H=23},{H1=20},{H2=8},{H3=7},{H4=15},{S=4.0},{L=44},{L1=28.5},{L2=26.5},{SPANNKRAFT=3.5},{DREHMOMENT=45.0},{SW1=6},{B3=0},{D1=0},{J=0},{N=0.0},{GEW=0.1600},{EAN=4059245559725},{VAR=1.0},{HX1=44260.0},{BESTKIPP=K1695.081},{FORM=A},{D=M08},{P=0},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,KIPP_USA},{HX=[0:$HX1.]},{POSX=3,[0:$L5.]},{ZGT=Gewindestift mit Innensechskant},{ZGT1=Kugeldruckschraube},{IMPERIAL=MM},{PPATH=04515_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
D
thread
[mm]
SW
width across flats
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
S
stroke
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
SPANNKRAFT
Clamping force
[N]
DREHMOMENT
tightening torque
[Nm]
GEW
Approx. weight
[kg]
INFO
Info
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
IMPERIAL
inch/mm
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1695.081
K1695.081
A
32
10
M08
19
23
20
8
7
15
4.0
44
28.5
26.5
3.5
45.0
0.1600
Info
Yes
84662080
4059245559725
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1695.101
K1695.101
B
40
12
M10
24
29
25
10
9
16
5.0
54
35.0
33.0
5.5
55.0
0.3336
Info
Yes
84662080
4059245559732
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1695.121
K1695.121
B
46
14
M12
27
35
30
12
11
17
5.5
62
39.5
37.5
7.0
70.0
0.4774
Info
Yes
84662080
4059245559749
MM
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성