Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1317 - Clamping lever with external thread and collar for Hygienic USIT® sealing and shim washer
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/klemmhebel/k1317.prj},{NB=K1317.308X30},{GR=3},{D=18.0},{D1=23.6},{D2=24.9},{H=54.7},{H1=12.1},{H2=44.0},{H3=77.0},{H4=73.5},{A=81.5},{A1=94.0},{B=14.2},{L=30},{ZZ=20},{GEW=0.2700},{EAN=4059245330867},{NDM=8.000},{XA=76.800},{XB=64.800},{XC=209.000},{XD=269.700},{XE=16.200},{XF=6.300},{XG=6.100},{XH=49.000},{XI=9.900},{XJ=200.000},{XK=6.500},{XL=40.100},{XM=18.800},{XN=15.800},{XO=58.500},{XP=62.300},{XQ=12.700},{XR=66.400},{XS=74.200},{XT=4.600},{XU=62.400},{XV=10.800},{XW=7.100},{XX=64.000},{XY=5.900},{XZ=8.700},{XA1=4.900},{XB1=14.200},{XC1=10.300},{XD1=1.500},{XE1=8.400},{XF1=0.600},{XG1=13.500},{XH1=4.300},{XI1=3.000},{XJ1=9.900},{XK1=0.400},{XL1=0.100},{XM1=9.200},{XN1=8.000},{XO1=0.800},{XP1=0.600}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order number
ⁿ/ₐ
GR
Size
ⁿ/ₐ
X
Thread
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
L
Length
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1317.106X20
K1317.106X20
1
M6
14.2
21.0
21.7
36.7
8.8
27.0
50.6
47.6
47.4
58.2
11.8
20
16
0.1224
Yes
73181520
4059245470952
31.12.2099
98% Warenverfügbarkeit. N...
K1317.106X30
K1317.106X30
1
M6
14.2
21.0
21.7
36.7
8.8
27.0
50.6
47.6
47.4
58.0
11.8
30
16
0.1320
Yes
73181520
4059245470969
31.12.2099
98% Warenverfügbarkeit. N...
K1317.106X40
K1317.106X40
1
M6
14.2
21.0
21.7
36.7
8.8
27.0
50.6
47.6
47.4
58.0
11.8
40
16
0.1340
Yes
73181520
4059245470976
31.12.2099
98% Warenverfügbarkeit. N...
K1317.106X50
K1317.106X50
1
M6
14.2
21.0
21.7
36.7
8.8
27.0
50.6
47.6
47.4
58.0
11.8
50
16
0.1360
Yes
73181520
4059245470983
31.12.2099
98% Warenverfügbarkeit. N...
K1317.206X20
K1317.206X20
2
M6
18.0
21.0
22.1
45.7
10.7
36.8
64.1
61.1
66.5
77.5
13.0
20
16
0.1820
Yes
73181520
4059245470990
31.12.2099
98% Warenverfügbarkeit. N...
K1317.206X30
K1317.206X30
2
M6
18.0
21.0
22.1
45.7
10.7
36.8
64.1
61.1
66.5
77.5
13.0
30
16
0.1840
Yes
73181520
4059245471003
31.12.2099
98% Warenverfügbarkeit. N...
K1317.206X40
K1317.206X40
2
M6
18.0
21.0
22.1
45.7
10.7
36.8
64.1
61.1
66.5
77.5
13.0
40
16
0.1860
Yes
73181520
4059245471010
31.12.2099
98% Warenverfügbarkeit. N...
K1317.206X50
K1317.206X50
2
M6
18.0
21.0
22.1
45.7
10.7
36.8
64.1
61.1
66.5
77.5
13.0
50
16
0.1880
Yes
73181520
4059245471027
31.12.2099
98% Warenverfügbarkeit. N...
K1317.208X20
K1317.208X20
2
M8
18.0
21.0
22.1
45.7
10.7
36.8
64.1
61.1
66.5
77.5
13.0
20
16
0.1880
Yes
73181520
4059245471034
31.12.2099
98% Warenverfügbarkeit. N...
K1317.208X30
K1317.208X30
2
M8
18.0
21.0
22.1
45.7
10.7
36.8
64.1
61.1
66.5
77.5
13.0
30
16
0.1920
Yes
73181520
4059245471041
31.12.2099
98% Warenverfügbarkeit. N...
K1317.208X40
K1317.208X40
2
M8
18.0
21.0
22.1
45.7
10.7
36.8
64.1
61.1
66.5
77.5
13.0
40
16
0.1960
Yes
73181520
4059245471058
31.12.2099
98% Warenverfügbarkeit. N...
K1317.208X50
K1317.208X50
2
M8
18.0
21.0
22.1
45.7
10.7
36.8
64.1
61.1
66.5
77.5
13.0
50
16
0.2000
Yes
73181520
4059245471065
31.12.2099
98% Warenverfügbarkeit. N...
K1317.208X60
K1317.208X60
2
M8
18.0
21.0
22.1
45.7
10.7
36.8
64.1
61.1
66.5
77.5
13.0
60
16
0.2040
Yes
73181520
4059245471072
31.12.2099
98% Warenverfügbarkeit. N...
K1317.308X16
K1317.308X16
3
M8
18.0
23.6
24.9
54.7
12.1
44.0
77.0
73.5
81.5
94.0
14.2
16
20
0.2550
Yes
73181520
4059245330836
31.12.2099
98% Warenverfügbarkeit. N...
K1317.308X20
K1317.308X20
3
M8
18.0
23.6
24.9
54.7
12.1
44.0
77.0
73.5
81.5
94.0
14.2
20
20
0.2600
Yes
73181520
4059245330843
31.12.2099
98% Warenverfügbarkeit. N...
K1317.308X25
K1317.308X25
3
M8
18.0
23.6
24.9
54.7
12.1
44.0
77.0
73.5
81.5
94.0
14.2
25
20
0.2650
Yes
73181520
4059245330850
31.12.2099
98% Warenverfügbarkeit. N...
K1317.308X30
K1317.308X30
3
M8
18.0
23.6
24.9
54.7
12.1
44.0
77.0
73.5
81.5
94.0
14.2
30
20
0.2700
Yes
73181520
4059245330867
31.12.2099
98% Warenverfügbarkeit. N...
K1317.308X35
K1317.308X35
3
M8
18.0
23.6
24.9
54.7
12.1
44.0
77.0
73.5
81.5
94.0
14.2
35
20
0.2750
Yes
73181520
4059245330874
31.12.2099
98% Warenverfügbarkeit. N...
K1317.308X40
K1317.308X40
3
M8
18.0
23.6
24.9
54.7
12.1
44.0
77.0
73.5
81.5
94.0
14.2
40
20
0.2800
Yes
73181520
4059245342259
31.12.2099
98% Warenverfügbarkeit. N...
K1317.308X50
K1317.308X50
3
M8
18.0
23.6
24.9
54.7
12.1
44.0
77.0
73.5
81.5
94.0
14.2
50
20
0.2900
Yes
73181520
4059245342266
31.12.2099
98% Warenverfügbarkeit. N...
K1317.308X60
K1317.308X60
3
M8
18.0
23.6
24.9
54.7
12.1
44.0
77.0
73.5
81.5
94.0
14.2
60
20
0.3000
Yes
73181520
4059245342273
31.12.2099
98% Warenverfügbarkeit. N...
K1317.310X20
K1317.310X20
3
M10
22.3
23.6
24.9
54.7
12.1
44.0
77.0
73.5
81.5
94.0
14.2
20
20
0.2850
Yes
73181520
4059245330881
31.12.2099
98% Warenverfügbarkeit. N...
K1317.310X25
K1317.310X25
3
M10
22.3
23.6
24.9
54.7
12.1
44.0
77.0
73.5
81.5
94.0
14.2
25
20
0.2900
Yes
73181520
4059245330898
31.12.2099
98% Warenverfügbarkeit. N...
K1317.310X30
K1317.310X30
3
M10
22.3
23.6
24.9
54.7
12.1
44.0
77.0
73.5
81.5
94.0
14.2
30
20
0.2950
Yes
73181520
4059245330904
31.12.2099
98% Warenverfügbarkeit. N...
K1317.310X35
K1317.310X35
3
M10
22.3
23.6
24.9
54.7
12.1
44.0
77.0
73.5
81.5
94.0
14.2
35
20
0.3000
Yes
73181520
4059245330911
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성