您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1303 - Levelling feet Hygienic DESIGN
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/stainless_steel/k1303.prj},{NB=K1303.112020X14000},{D=120},{D2=30},{H=32},{H1=200},{H2=60},{H3=121},{L1=60},{L3=140},{SW=17},{SW1=26},{BELASTUNG=30},{GEW=1.3090},{EAN=4059245337927},{L2X=45},{NDM=20.0},{XV=0.50},{XA=4.00},{XB=27.50},{XC=20.00},{XD=115.50},{XE=10.00},{XF=3.00},{XG=30.00},{XH=24.00},{XI=7.00},{XJ=41.30},{XK=1.50},{XL=52.00},{XM=7.00},{XN=18.50},{XO=15.00},{XP=12.00},{XQ=0.00},{XR=0.00},{XS=0.00},{XT=35.60},{XU=0.000},{BESTKIPPUSA=K1303.112020X140},{FORM=A},{A=-},{D1=M20},{L=79},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,NORELEM,,BLOHM},{EOL=31.12.2099},{W=0},{L2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
A
distance
[mm]
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mmm]
H3
height
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
SW
width across flats
[mm]
SW1
width across flats
[mm]
BELASTUNG
Load rating max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
XV
[mm]
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
$BESTKIPP.
K1303.106012X140
A
-
60
M12
24
23
191
51
112
79
60
140
13
20
10
0.4619
Yes
4059245618545
2.00
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPP.
K1303.106012X190
A
-
60
M12
24
23
241
51
137
104
85
190
13
20
10
0.5407
Yes
4059245618552
2.00
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPP.
K1303.106016X140
A
-
60
M16
24
23
191
51
112
79
60
140
13
20
10
0.4869
Yes
4059245618569
0.50
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPP.
K1303.106016X190
A
-
60
M16
24
23
241
51
137
104
85
190
13
20
10
0.6038
Yes
4059245618576
0.50
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPP.
K1303.108016X140
A
-
80
M16
24
25
193
53
114
79
60
140
13
20
20
0.6236
Yes
4059245337781
0.50
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPP.
K1303.108016X190
A
-
80
M16
24
25
243
53
139
104
85
190
13
20
20
0.7411
Yes
4059245337798
0.50
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPP.
K1303.108020X140
A
-
80
M20
30
25
193
53
114
79
60
140
17
26
20
0.8129
Yes
4059245337804
0.50
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPP.
K1303.108020X190
A
-
80
M20
30
25
243
53
139
104
85
190
17
26
20
0.9952
Yes
4059245337811
0.50
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPP.
K1303.108024X140
A
-
80
M24
35
25
193
53
114
79
60
140
20
30
20
1.0130
Yes
4059245337828
0.50
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPP.
K1303.108024X190
A
-
80
M24
35
25
243
53
139
104
85
190
20
30
20
1.2750
Yes
4059245337835
0.50
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPP.
K1303.110016X140
A
-
100
M16
24
28
196
56
117
79
60
140
13
20
25
0.7816
Yes
4059245337842
0.50
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPP.
K1303.110016X190
A
-
100
M16
24
28
246
56
142
104
85
190
13
20
25
0.8961
Yes
4059245337859
0.50
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPP.
K1303.110020X140
A
-
100
M20
30
28
196
56
117
79
60
140
17
26
25
0.9693
Yes
4059245337866
0.50
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPP.
K1303.110020X190
A
-
100
M20
30
28
246
56
142
104
85
190
17
26
25
1.1520
Yes
4059245337873
0.50
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPP.
K1303.110024X140
A
-
100
M24
35
28
196
56
117
79
60
140
20
30
25
1.1700
Yes
4059245337880
0.50
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPP.
K1303.110024X190
A
-
100
M24
35
28
246
56
142
104
85
190
20
30
25
1.4260
Yes
4059245337897
0.50
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPP.
K1303.112016X140
A
-
120
M16
24
32
200
60
121
79
60
140
13
20
30
1.1220
Yes
4059245337903
0.50
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPP.
K1303.112016X190
A
-
120
M16
24
32
250
60
146
104
85
190
13
20
30
1.2390
Yes
4059245337910
0.50
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPP.
K1303.112020X140
A
-
120
M20
30
32
200
60
121
79
60
140
17
26
30
1.3090
Yes
4059245337927
0.50
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPP.
K1303.112020X190
A
-
120
M20
30
32
250
60
146
104
85
190
17
26
30
1.4910
Yes
4059245337934
0.50
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPP.
K1303.112024X140
A
-
120
M24
35
32
200
60
121
79
60
140
20
30
30
1.5120
Yes
4059245337941
0.50
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPP.
K1303.112024X190
A
-
120
M24
35
32
250
60
146
104
85
190
20
30
30
1.7640
Yes
4059245337958
0.50
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPP.
K1303.206012X140
B
45
60
M12
24
23
191
51
112
79
60
140
13
20
10
0.4740
Yes
4059245618583
2.00
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPP.
K1303.206012X190
B
45
60
M12
24
23
241
51
137
104
85
190
13
20
10
0.6185
Yes
4059245618590
2.00
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPP.
K1303.206016X140
B
45
60
M16
24
23
191
51
112
79
60
140
13
20
10
0.5210
Yes
4059245618606
0.50
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0739 - Levelling feet steel or stainless steel
KIPP
27.05.2024
K1303 - Levelling feet Hygienic DESIGN
KIPP
27.05.2024
GN 343.6 KR - Stainless Steel-Levelling feet, Threaded stud, Type KR, with ...
Elesa+Ganter
21.06.2024
LV.A-125-ACV & LV.A-125-ACV-AS - Levelling elements
Elesa+Ganter
21.06.2024
C-B6000, C-B6200, C-B6001, C-B6201, C-B6002, C-B6202, C-B6003, C-B6203, C-B...
Misumi
29.05.2023
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
GN244 - Levelling feet, without fixing hole, Type AG without nut, with ru...
Berger Tools
22.05.2023
GN 32 - Levelling feet, Steel sheet metal, with rubber pad, with fixing lug
Elesa+Ganter
14.06.2024
K0739 - Levelling feet steel or stainless steel
KIPP USA
05.06.2024
K0677 - Levelling feet with knurled base
KIPP USA
05.06.2024
NIL - ELESA-Ribbed tube end plugs
Elesa
24.06.2024
27791-05 - Levelling feet Hygienic DESIGN
norelem
26.06.2024
PAMF100eb - Articulated foot with Ø100 sheet metal base - Max load: 15 000 ...
HPC
17.02.2022
K1555 - KIPPflexX 5-axis vice jaw plates smooth
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表