Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0287 - Self-aligning pads adjustable
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Rest and stop elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/auflageelmente_anschlagelemente/02005.prj},{NB=K0287.1201_0_16.3},{D3=20.0},{L=77.3},{L1=50},{E=33.0},{SW=30},{KUGEL=25.0},{GEW=0.2722},{EAN=4059245207121},{TYP=1.000},{NDR=20.000},{ST=2.50},{LH=16.300},{XA=10.000},{XB=3.800},{XC=26.400},{XD=2.000},{XE=19.800},{XF=45.000},{XG=43.700},{XH=16.400},{XI=1.200},{XJ=0.000},{BESTKIPP=K0287.1201},{MATERIAL=Edelstahl},{FORM=C},{AUSF=Kugel abgeflacht, plan},{D1=M 20},{BELASTUNG=90},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{POS1=50},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{W=0},{POS=16.3}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D3
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
E
width
[mm]
SW
width across flats
[mm]
KUGEL
ball-Ø
[mm]
BELASTUNG
Load rating max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0287.108
K0287.108
Steel
C
flattened ball, flat face
M 8
5.8
36.6
25
14.5
13
8.5
8
0.0207
Yes
84662080
4059245001088
31.12.2099
98% Warenverfügbarkeit. N...
K0287.110
K0287.110
Steel
C
flattened ball, flat face
M 10
8.6
45.7
30
19.0
17
12.0
8
0.0449
Yes
84662080
4059245001095
31.12.2099
98% Warenverfügbarkeit. N...
K0287.112
K0287.112
Steel
C
flattened ball, flat face
M 12
8.6
50.7
35
19.0
17
12.0
15
0.0577
Yes
84662080
4059245001101
31.12.2099
98% Warenverfügbarkeit. N...
K0287.116
K0287.116
Steel
C
flattened ball, flat face
M 16
10.5
60.7
40
27.0
24
16.0
25
0.1292
Yes
84662080
4059245001118
31.12.2099
98% Warenverfügbarkeit. N...
K0287.120
K0287.120
Steel
C
flattened ball, flat face
M 20
20.0
77.3
50
33.0
30
25.0
90
0.2772
Yes
84662080
4059245001125
31.12.2099
98% Warenverfügbarkeit. N...
K0287.1081
K0287.1081
Stainless steel
C
flattened ball, flat face
M 8
5.8
36.6
25
14.5
13
8.5
8
0.0206
Yes
84662080
4059245207084
31.12.2099
98% Warenverfügbarkeit. N...
K0287.1101
K0287.1101
Stainless steel
C
flattened ball, flat face
M 10
8.6
45.7
30
19.0
17
12.0
8
0.0440
Yes
84662080
4059245207091
31.12.2099
98% Warenverfügbarkeit. N...
K0287.1121
K0287.1121
Stainless steel
C
flattened ball, flat face
M 12
8.6
50.7
35
19.0
17
12.0
15
0.0570
Yes
84662080
4059245207107
31.12.2099
98% Warenverfügbarkeit. N...
K0287.1161
K0287.1161
Stainless steel
C
flattened ball, flat face
M 16
10.5
60.7
40
27.0
24
16.0
25
0.1278
Yes
84662080
4059245207114
31.12.2099
98% Warenverfügbarkeit. N...
K0287.1201
K0287.1201
Stainless steel
C
flattened ball, flat face
M 20
20.0
77.3
50
33.0
30
25.0
90
0.2722
Yes
84662080
4059245207121
31.12.2099
98% Warenverfügbarkeit. N...
K0287.308
K0287.308
Steel
F
flattened ball, diamond g...
M 8
5.8
36.6
25
14.5
13
8.5
8
0.0206
Yes
84662080
4059245001132
31.12.2099
98% Warenverfügbarkeit. N...
K0287.310
K0287.310
Steel
F
flattened ball, diamond g...
M 10
8.6
45.7
30
19.0
17
12.0
8
0.0447
Yes
84662080
4059245001149
31.12.2099
98% Warenverfügbarkeit. N...
K0287.312
K0287.312
Steel
F
flattened ball, diamond g...
M 12
8.6
50.7
35
19.0
17
12.0
15
0.0574
Yes
84662080
4059245001156
31.12.2099
98% Warenverfügbarkeit. N...
K0287.316
K0287.316
Steel
F
flattened ball, diamond g...
M 16
10.5
60.7
40
27.0
24
16.0
25
0.1290
Yes
84662080
4059245001163
31.12.2099
98% Warenverfügbarkeit. N...
K0287.320
K0287.320
Steel
F
flattened ball, diamond g...
M 20
20.0
77.3
50
33.0
30
25.0
90
0.2759
Yes
84662080
4059245001170
31.12.2099
98% Warenverfügbarkeit. N...
K0287.3081
K0287.3081
Stainless steel
F
flattened ball, diamond g...
M 8
5.8
36.6
25
14.5
13
8.5
8
0.0204
Yes
84662080
4059245207138
31.12.2099
98% Warenverfügbarkeit. N...
K0287.3101
K0287.3101
Stainless steel
F
flattened ball, diamond g...
M 10
8.6
45.7
30
19.0
17
12.0
8
0.0445
Yes
84662080
4059245207145
31.12.2099
98% Warenverfügbarkeit. N...
K0287.3121
K0287.3121
Stainless steel
F
flattened ball, diamond g...
M 12
8.6
50.7
35
19.0
17
12.0
15
0.0569
Yes
84662080
4059245207152
31.12.2099
98% Warenverfügbarkeit. N...
K0287.3161
K0287.3161
Stainless steel
F
flattened ball, diamond g...
M 16
10.5
60.7
40
27.0
24
16.0
25
0.1285
Yes
84662080
4059245207169
31.12.2099
98% Warenverfügbarkeit. N...
K0287.3201
K0287.3201
Stainless steel
F
flattened ball, diamond g...
M 20
20.0
77.3
50
33.0
30
25.0
90
0.2762
Yes
84662080
4059245207176
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성