Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0024 - Spiral cam screws
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Clamping eccentric, eccentric clamp
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/spannexzenter_exzenterspanner/04433.prj},{NB=K0024.0612},{A=4.5},{A1=7.1},{A2=6.1},{D1=14.2},{H=5},{L=12},{SW=4.0},{S1=1.0},{X=5.4},{Z=6.4},{SPANNKRAFT=0.30},{GEW=0.0050},{EAN=4059245210459},{NDM=6.0},{XA=3.000},{XB=3.400},{XC=4.300},{XD=3.400},{XE=3.900},{XF=4.400},{XG=4.100},{XH=3.600},{XI=3.300},{XJ=2.700},{XK=5.400},{XL=4.100},{XM=6.600},{XN=6.200},{XO=7.000},{XP=6.700},{XQ=6.900},{XR=6.500},{XS=6.200},{XT=0.600},{BESTKIPP=K0024.0612},{D=M6},{ANZM=4.5},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
D
thread
[mm]
D1
D1 max.
[mm]
H
height
[mm]
L
height
[mm]
SW
width across flats
[mm]
S1
Clamp travel
[mm]
X
ⁿ/ₐ
Z
ⁿ/ₐ
SPANNKRAFT
Clamping force
[kN]
ANZM
Tightening torque max. Nm
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0024.0408
K0024.0408
3.0
4.6
4.0
M4
9.2
3
8
2.5
0.6
3.5
4.2
0.09
1.5
0.0014
Yes
73181520
4059245210435
31.12.2099
98% Warenverfügbarkeit. N...
K0024.0510
K0024.0510
3.5
5.7
5.0
M5
11.4
4
10
3.0
0.7
4.2
5.2
0.10
2
0.0028
Yes
73181520
4059245210442
31.12.2099
98% Warenverfügbarkeit. N...
K0024.0612
K0024.0612
4.5
7.1
6.1
M6
14.2
5
12
4.0
1.0
5.4
6.4
0.30
4.5
0.0050
Yes
73181520
4059245210459
31.12.2099
98% Warenverfügbarkeit. N...
K0024.0816
K0024.0816
5.5
8.9
7.7
M8
18.0
6
16
5.0
1.2
6.6
8.0
2.70
20
0.0100
Yes
73181520
4059245210466
31.12.2099
98% Warenverfügbarkeit. N...
K0024.1020
K0024.1020
6.5
11.1
9.4
M10
22.2
7
20
6.0
1.7
8.3
9.8
4.00
30
0.0194
Yes
73181520
4059245210473
31.12.2099
98% Warenverfügbarkeit. N...
K0024.1224
K0024.1224
8.0
13.5
11.6
M12
27.0
9
24
8.0
1.9
10.1
12.0
5.40
44
0.0360
Yes
73181520
4059245210480
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성