目錄: IGUCHI KIKO
Created: 11.06.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IGUCHI KIKO
ISR-TR - T-slot type Air ball lifter (Roller type)
IGUCHI KIKO
Air Ball Lifter
Powered by
CAD模型選擇
{iguchi/air_ball_lifter/isr_tr_asmtab.prj},{NB=ISR-19TR-325(0)},{MODEL=ISR-19TR-325},{MAT=Steel},{L=325.0},{S=3},{WEIGHT=1.5},{LC1=120.3},{LC2=160.1},{LC3=199.9},{VER=4},{POBX='0', 'When down', '1', 'When up'},{PPATH=parts/isr_t/isr_t_asmtpl.prj},{POB=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
MODEL
Model
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
L
Total length
[mm]
S
Stroke
[mm]
WEIGHT
Production weight
[kg]
LC1
Load capacity on each unit (Supplied air pressure 0.4MPa)
[kgf]
LC2
Load capacity on each unit (Supplied air pressure 0.5MPa)
[kgf]
LC3
Load capacity on each unit (Supplied air pressure 0.6MPa)
[kgf]
ISR-19TR-325
ISR-19TR-325
Steel
325.0
3
1.5
120.3
160.1
199.9
ISR-26TR-300
ISR-26TR-300
Steel
297.5
3
2.45
149.9
199.9
249.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表