slovenčina
English
IPF/IPSF-PSKX - Fixed castor
Rollenbau
Stainless Steel Castors
Series IP up to max. 600 kg
IP-PS
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_ip/ip_ps/ipf_pskx_asmtab.prj},{NB=IPF 125 PSBX},{ORDERNO=IPF 125 PSBX},{WDAB=125x40},{LC=300},{H=162},{TP=105x85},{HS=80x60},{HD=9},{SR=0.0},{WB=Nylon plain bearing},{VER=3},{BODY=IPF 126},{SHAFT=IPF 126},{WHEEL=125 PSBX 15},{PD=66.000},{PPATH=parts/ip_ps_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
IPF 100 PSKX
IPF 100 PSKX
100x40
250
137
105x85
80x60
9
0.0
Roller bearing
IPF 100 PSBX
IPF 100 PSBX
100x40
250
137
105x85
80x60
9
0.0
Nylon plain bearing
IPSF 100 PSKX
IPSF 100 PSKX
100x40
250
137
135x110
105x80
11
0.0
Roller bearing
IPSF 100 PSBX
IPSF 100 PSBX
100x40
250
137
135x110
105x80
11
0.0
Nylon plain bearing
IPF 125 PSKX
IPF 125 PSKX
125x40
300
162
105x85
80x60
9
0.0
Roller bearing
IPF 125 PSBX
IPF 125 PSBX
125x40
300
162
105x85
80x60
9
0.0
Nylon plain bearing
IPSF 125 PSKX
IPSF 125 PSKX
125x40
300
162
135x110
105x80
11
0.0
Roller bearing
IPSF 125 PSBX
IPSF 125 PSBX
125x40
300
162
135x110
105x80
11
0.0
Nylon plain bearing
IPF 150 PSKX
IPF 150 PSKX
150x40
400
192
135x110
105x80
11
0.0
Roller bearing
IPF 150 PSBX
IPF 150 PSBX
150x40
400
192
135x110
105x80
11
0.0
Nylon plain bearing
IPF 200 PSKX
IPF 200 PSKX
200x50
600
248
135x110
105x80
13
0.0
Roller bearing
IPF 200 PSBX
IPF 200 PSBX
200x50
600
248
135x110
105x80
13
0.0
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表