Intermat 9924, wood framed door hinge, Cup 26mm - Intermat 9924, wood framed door hinge, Cup 26mm
Hettich
Configurations
Hinges
concealed
intermat
Powered by
CAD模型選擇
{hettich/assembly/hinges/concealed/intermat/intermat_9924_tab.prj},{NB=72965_________},{HHVIS=Intermat 9924, Base 2.5 mm, TH 42 / S, For screwing on},{HMPL8=},{HMPL9=},{HP2OS=},{HP2OD=},{HP2O=},{HSSCS=},{HSSCDU=},{HSSCSU=},{HSSCSUL=},{PPATH=intermat_9924_tpl.prj},{HH=72965}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
HHVIS
Intermat Hinge Order Number
ⁿ/ₐ
HH
Intermat Hinge Order Number
ⁿ/ₐ
72959_________
Intermat 9924, Base 11 mm...
72959
1029530_________
Intermat 9924, Base 11 mm...
1029530
77725_________
Intermat 9924, Base 11 mm...
77725
1063089_________
Intermat 9924, Base 11 mm...
1063089
72965_________
Intermat 9924, Base 2.5 m...
72965
1057546_________
Intermat 9924, Base 2.5 m...
1057546
1063091_________
Intermat 9924, Base 2.5 m...
1063091
72966_________
Intermat 9924, Base -4 mm...
72966
1057547_________
Intermat 9924, Base -4 mm...
1057547
1063093_________
Intermat 9924, Base -4 mm...
1063093
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表