Intermat 9924 W30 wood frame door, Base 6 mm - Intermat 9924 W30 wood frame door, Base 6 mm
Hettich
Hinges
Concealed Hinges
Hinges cup-26mm
Inside angle 125° (W-30)
Overlay
Powered by
CAD模型選擇
{hettich/hinge/concealed_hinges/hinges_cup_26_mm/inside_angle_125_w-30/overlay/intermat_9924_w30_overlay.prj},{NB=79306},{MOUNTINGOPTION=Full Overlay},{CUPVERSION=TH 42},{ARTICLENO=79306},{B=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
MOUNTINGOPTION
Mounting Option
ⁿ/ₐ
CUPVERSION
Cup Version
ⁿ/ₐ
ARTICLENO
Order Number
ⁿ/ₐ
B
ⁿ/ₐ
79306
Full Overlay
TH 42
79306
1.000
1072855
Full Overlay
TH 42
1072855
1.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表