目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Installation set "Basic"
igus
E-Ketten®
Guide Troughs
Further guide troughs
Support tray tool kit
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/fuehrungsrinnen/weitere_rinnen/ablegerinne/einzelteile/montageset_basic_asmtab.prj},{NB=960.30(,2400/2500,07)},{INFO=INFO},{MSBASICVIS=ohne C-Profil},{MAT=},{SERIE=2400/2500},{BI=07},{PPATH=../assemblies/montageset_basic_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
MSBASICVIS
"Installation set ""Basic"""
ⁿ/ₐ
BRI
Inner trough width
[mm]
L
Length of C-profile
[mm]
960.30
960.30
without C-profile
97
150
960AT.30.150
960AT.30.150
with C-profile
97
150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表