INS-IP-207-415-Inch - S-2000 Bearings 207-415 Inch Bore
Dodge
Mounted Bearings
Spherical Roller Bearings
Setscrew (S-2000)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/setscrew_s_2000/ins_s2_207_415_asmtab.prj},{NB=070011},{SS=3},{CC=3.47},{CSD=0.54},{SS1=3.000000},{PN1=070011},{PN2=070027},{DESCRIPTION1=INS-S2-300R},{DESCRIPTION2=INS-S2-300L},{ST=Contact Seal},{A=5.1181},{B=1-9/32},{B1=1.281250},{C=3-19/32},{C1=3.593750},{D=1.219},{E=4-5/8},{E1=4.625000},{CS=1/2-13},{NDM=0.5000},{KDM=0.4170},{F1=0.44200},{PPATH=ins_s2_asmtpl.prj},{F=17/32}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
070008
2-7/16
070008
INS-S2-207R
4.7241
1-9/32
3-13/64
1.208
3-31/32
11/32
070009
2-11/16
070009
INS-S2-211R
5.1181
1-9/32
3-19/32
1.219
4-5/8
17/32
070010
2-15/16
070010
INS-S2-215R
5.1181
1-9/32
3-19/32
1.219
4-5/8
17/32
070011
3
070011
INS-S2-300R
5.1181
1-9/32
3-19/32
1.219
4-5/8
17/32
070012
3-7/16
070012
INS-S2-307R
6.2992
1-5/8
4
1.483
5-1/2
11/32
070013
3-15/16
070013
INS-S2-315R
7.0866
1-7/8
4-31/64
1.646
6
11/32
070014
4-7/16
070014
INS-S2-407R
7.8740
2-5/32
6-17/32
3.266
6-29/64
7/16
070015
4-15/16
070015
INS-S2-415R
9.0551
2-19/32
6-29/32
3.453
7-29/64
3/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表