您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
In-Series Adapters
TE Connectivity
Connectors
RF & Coax Connectors
RF Adapters
Powered by
CAD模型選擇
{teconnectivity/connectors/rf_and_coax_connectors/rf_adapters/in_series_adapters.prj},{NB=1056333-1},{PN=1056333-1},{SHA256=il/nTOdoy3ybZMkc9mi8Gqn+shyfGl43CD6AoaZoS1Y=},{INAME=00031__c2d10563332d12da2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-1056333-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=2780 0000 00},{ALIAS=2780-0000-00},{RFCT=SMA},{GASKET=N/A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
RFCT
RF Connector Type
ⁿ/ₐ
GASKET
Gasket
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
IG
Isolated Ground
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
PC
Panel Cutout
ⁿ/ₐ
IMPEDANCE
Impedance
[Ω]
FREQUENCYGHZ
Frequency
[GHz]
BPM
Body Plating Material
ⁿ/ₐ
HS
Hermetically Sealed
ⁿ/ₐ
BS
Body Style
ⁿ/ₐ
BM
Body Material
ⁿ/ₐ
GS
Gasket Style
ⁿ/ₐ
BSS
Body Shape
ⁿ/ₐ
BPF
Body Plating Finish
ⁿ/ₐ
BI
Body Insulation
ⁿ/ₐ
RFCCCM
RF Connector Center Contact Material
ⁿ/ₐ
RFCCCPM
RF Connector Center Contact Plating Material
ⁿ/ₐ
RFCCCPT
RF Connector Center Contact Plating Thickness
[µin]
CCR
Contact Current Rating (Max)
[A]
RFCCC
RF Connector Contact Configuration
ⁿ/ₐ
RFCCM
RF Contact Captivation Method
ⁿ/ₐ
CSS
Coupler Style
ⁿ/ₐ
PMFT
Panel Mount Feature Type
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
CNPM
Coupling Nut Plating Material
ⁿ/ₐ
CNM
Coupling Nut Material
ⁿ/ₐ
PAS
Panel Attachment Style
ⁿ/ₐ
LENGTHMM
Length
[mm]
LENGTHIN
Length
[in]
PTMM
Panel Thickness
[mm]
PTIN
Panel Thickness
[in]
FDMM
Flange Diameter
[mm]
FDIN
Flange Diameter
[in]
FD
Flats Dimension
ⁿ/ₐ
HHSMM
Hex Head Size (Across Flats)
[mm]
HHSIN
Hex Head Size (Across Flats)
[in]
RFCSMM
RF Contact Spacing
[mm]
RFCSIN
RF Contact Spacing
[in]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
MW
Mates With
ⁿ/ₐ
CA
Circuit Application
ⁿ/ₐ
FUW
For Use With
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
PQ
Packaging Quantity
ⁿ/ₐ
DM
Dielectric Material
ⁿ/ₐ
GM
Gasket Material
ⁿ/ₐ
NPMH
Number of Panel Mounting Holes
ⁿ/ₐ
CNPF
Coupling Nut Plating Finish
ⁿ/ₐ
LM
Lockwasher Material
ⁿ/ₐ
MNM
Mounting Nut Material
ⁿ/ₐ
LPF
Lockwasher Plating Finish
ⁿ/ₐ
FTM
Flange and Thread Material
ⁿ/ₐ
LPM
Lockwasher Plating Material
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
329517
329517
BNC RT ANG ADAPTER
N/A
BNC
N/A
Cable-to-Cable
No
Wire & Cable
Commercial
No
1
N/A
50
N/A
Nickel
N/A
Right Angle
Die Cast Zinc
N/A
Right Angle-Cubic
N/A
Without
Beryllium Copper
Silver
N/A
N/A
N/A
N/A
N/A
N/A
Bulkhead
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Power & Signal
N/A
Bag
N/A
PTFE
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
330024
330024
BNC BHD JACK ADAPTER
N/A
BNC
N/A
Cable-to-Cable
No
Wire & Cable
Commercial
No
1
N/A
50
N/A
Nickel
N/A
Straight
Brass
N/A
Vertical-Unflanged Base
N/A
Without
Beryllium Copper
Silver
N/A
N/A
N/A
N/A
N/A
Bulkhead
Bulkhead
N/A
N/A
Rear Mount, Front Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Power & Signal
N/A
Carton
N/A
PTFE
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
If an Insulating Bushing ...
5329517
5329517
BNC RT ANG ADAPTER
N/A
BNC
N/A
Cable-to-Cable
No
Wire & Cable
Commercial
No
1
N/A
50
N/A
Nickel
N/A
Right Angle
Die Cast Zinc
N/A
Right Angle-Cubic
N/A
Without
Beryllium Copper
Silver
N/A
N/A
N/A
N/A
N/A
N/A
Bulkhead
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Power & Signal
N/A
Bag
N/A
PTFE
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1045722-1
1045722-1
1084 0000 00
1084-0000-00
SSMA
Without
N/A
N/A
N/A
N/A
No
N/A
N/A
50
40
Gold over Nickel
No
Straight
Stainless Steel
N/A
N/A
N/A
Without
Beryllium Copper
Gold
N/A
N/A
N/A
N/A
N/A
N/A
Bulkhead
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Package
N/A
TFE Fluorocarbon
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1045725-1
1045725-1
1084 1100 00,OSSM ADAPTER
1084-1100-00
SSMA
With
N/A
N/A
N/A
N/A
No
N/A
N/A
50
N/A
Gold
Yes
Straight
Stainless Steel
O-Ring
N/A
N/A
Without
Beryllium Copper
Gold
N/A
N/A
N/A
N/A
N/A
N/A
Bulkhead
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Package
N/A
TFE Fluorocarbon
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1053488-1
1053488-1
2080 0000 00
N/A
SMA
N/A
Cable-to-Cable
No
Wire & Cable
N/A
No
1
N/A
50
18
Gold
N/A
Straight
Stainless Steel
N/A
N/A
N/A
Without
Beryllium Copper
Gold over Copper
N/A
N/A
Captivated Contacts
Epoxy
N/A
N/A
Bulkhead
N/A
N/A
N/A
12.7
.5
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-65 – 165
-85 – 329
N/A
Power & Signal
N/A
Bag
N/A
TFE Fluorocarbon
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Epoxy captivation.
1053489-1
1053489-1
2080 0000 02
N/A
SMA
N/A
Cable-to-Cable
No
Wire & Cable
N/A
No
1
N/A
50
18
N/A
N/A
Straight
Stainless Steel
N/A
N/A
Passivated
Without
Beryllium Copper
Gold
N/A
N/A
N/A
N/A
N/A
N/A
Bulkhead
N/A
N/A
N/A
12.7
.5
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-65 – 165
-85 – 329
N/A
Power & Signal
N/A
Package
N/A
PTFE
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1053514-1
1053514-1
2080 5055 02
2080-5055-02
SMA
N/A
Cable-to-Cable
No
Wire & Cable
N/A
No
1
N/A
50
N/A
N/A
N/A
Straight
Stainless Steel
N/A
N/A
Passivated
Without
Beryllium Copper
Gold
N/A
N/A
N/A
N/A
N/A
N/A
Bulkhead
N/A
N/A
N/A
22.2
.874
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-65 – 165
-85 – 329
N/A
Power & Signal
N/A
Bag
N/A
TFE Fluorocarbon
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Captured Center Contact, ...
1053633-1
1053633-1
2080 8001 92
2080-8001-92
SMA
N/A
N/A
N/A
N/A
N/A
No
N/A
N/A
50
18
N/A
N/A
Straight
Stainless Steel
N/A
N/A
Passivated
Without
Beryllium Copper
Gold
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.5
12.7
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Package
N/A
TFE Fluorocarbon
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1053634-1
1053634-1
2081 0000 00
N/A
SMA
N/A
Cable-to-Cable
No
Wire & Cable
N/A
No
1
N/A
50
18
Gold
N/A
Straight
Stainless Steel
N/A
N/A
N/A
Without
Beryllium Copper
Gold over Copper
N/A
N/A
N/A
N/A
N/A
N/A
Bulkhead
Gold over Nickel
Stainless Steel
N/A
22.3
.878
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-65 – 165
-85 – 329
N/A
Power & Signal
N/A
Bag
N/A
TFE Fluorocarbon
Silicone Rubber
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1053635-1
1053635-1
2081 0000 02
2081-0000-02
SMA
N/A
Cable-to-Cable
No
Wire & Cable
N/A
No
1
N/A
50
18
N/A
N/A
Straight
Stainless Steel
N/A
N/A
Passivated
Without
Beryllium Copper
Gold
N/A
N/A
Captivated Contacts
Epoxy
N/A
N/A
Bulkhead
N/A
Stainless Steel
N/A
22.2
.874
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-65 – 165
-85 – 329
N/A
Power & Signal
N/A
Bag
N/A
TFE Fluorocarbon
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Epoxy captivation.
1053780-1
1053780-1
2082 2249 02
N/A
SMA
N/A
Cable-to-Cable
No
Wire & Cable
N/A
No
1
N/A
50
N/A
Nickel
N/A
Straight
Beryllium Copper
N/A
N/A
N/A
Without
Beryllium Copper
Gold over Copper
N/A
N/A
N/A
N/A
N/A
N/A
Bulkhead
N/A
N/A
N/A
28.6
1.126
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-65 – 165
-85 – 329
N/A
Power & Signal
N/A
Bag
N/A
TFE Fluorocarbon
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Captured Center Contact, ...
1054425-1
1054425-1
2082 5133 00
N/A
SMA
N/A
Cable-to-Cable
No
Wire & Cable
N/A
No
1
N/A
50
18
Gold
N/A
Straight
Stainless Steel
N/A
N/A
N/A
Without
Beryllium Copper
Gold
N/A
N/A
N/A
N/A
N/A
N/A
Bulkhead
Gold over Nickel
Stainless Steel
N/A
18.3
.72
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-65 – 125
-85 – 257
N/A
Power & Signal
N/A
Bag
N/A
PTFE
Silicone Rubber
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1054426-1
1054426-1
2082 5133 02
N/A
SMA
N/A
Cable-to-Cable
No
Wire & Cable
N/A
No
1
N/A
50
18
N/A
N/A
Straight
Stainless Steel
N/A
N/A
Passivated
Without
Beryllium Copper
Gold
N/A
N/A
Captivated Contacts
Epoxy
N/A
N/A
Bulkhead
N/A
Stainless Steel
N/A
18.3
.72
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-65 – 165
-85 – 329
N/A
Power & Signal
N/A
Bag
N/A
TFE Fluorocarbon
Silicone Rubber
N/A
Passivated
N/A
N/A
N/A
N/A
N/A
N/A
1054868-1
1054868-1
2084 0000 00
N/A
OSM
N/A
Cable-to-Cable
No
Wire & Cable
N/A
No
1
N/A
50
N/A
Gold
N/A
Straight
Stainless Steel
N/A
N/A
N/A
Without
Beryllium Copper
Gold over Copper
N/A
N/A
Captivated Contacts
Epoxy
N/A
Bulkhead
Bulkhead
N/A
N/A
Rear Mount
22.2
.874
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Power & Signal
N/A
Bag
N/A
TFE Fluorocarbon
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1054869-1
1054869-1
2084 0000 02
N/A
SMA
N/A
Cable-to-Cable
No
Wire & Cable
N/A
No
1
N/A
50
18
N/A
N/A
Straight
Stainless Steel
N/A
N/A
Passivated
Without
Beryllium Copper
Gold over Copper
N/A
N/A
Captivated Contacts
Epoxy
N/A
Bulkhead
Bulkhead
N/A
N/A
Rear Mount
22.2
.874
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-65 – 165
-85 – 329
N/A
Power & Signal
N/A
Bag
N/A
TFE Fluorocarbon
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1054874-1
1054874-1
2084 1100 00
N/A
SMA
N/A
Cable-to-Cable
No
Wire & Cable
N/A
No
1
N/A
50
18
Gold
N/A
Straight
Stainless Steel
N/A
N/A
N/A
Without
Beryllium Copper
Gold over Copper
N/A
N/A
N/A
N/A
N/A
Bulkhead
Bulkhead
N/A
N/A
Rear Mount
22.2
.874
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-65 – 165
-85 – 329
N/A
Power & Signal
N/A
Package
N/A
TFE Fluorocarbon
N/A
N/A
N/A
Stainless Steel
N/A
N/A
N/A
N/A
Hermetically Sealed
1054875-1
1054875-1
2084 1100 02
2084-1100-02
SMA
N/A
Cable-to-Cable
No
Wire & Cable
N/A
No
1
N/A
50
18
N/A
N/A
Straight
Stainless Steel
N/A
N/A
Passivated
Without
Beryllium Copper
Gold
N/A
N/A
N/A
N/A
N/A
Bulkhead
Bulkhead
N/A
N/A
Rear Mount
22.2
.874
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-65 – 165
-85 – 329
N/A
Power & Signal
N/A
Package
N/A
PTFE Fluorocarbon
N/A
N/A
N/A
Stainless Steel
N/A
N/A
N/A
N/A
Hermetically Sealed
1054881-1
1054881-1
2084 1900 02
2084-1900-02
SMA
N/A
Cable-to-Cable
No
Wire & Cable
N/A
No
1
N/A
50
18
N/A
N/A
Straight
Stainless Steel
N/A
N/A
Passivated
Without
Beryllium Copper
Gold over Copper
N/A
N/A
N/A
N/A
N/A
Bulkhead
Bulkhead
N/A
N/A
Rear Mount, Front Mount
22.2
.874
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-65 – 165
-85 – 329
N/A
Power & Signal
N/A
Package
N/A
TFE Fluorocarbon
N/A
N/A
N/A
Stainless Steel
N/A
N/A
N/A
N/A
N/A
1054986-1
1054986-1
2084 8001 92
2084-8001-92
SMA
N/A
N/A
N/A
N/A
N/A
No
N/A
N/A
50
12.4
N/A
N/A
Straight
Stainless Steel
N/A
N/A
Passivated
Without
Beryllium Copper
Gold
N/A
N/A
N/A
N/A
N/A
Bulkhead
N/A
N/A
N/A
Front Mount
.875
22.23
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Package
N/A
TFE Fluorocarbon
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1054988-1
1054988-1
2084 8002 92
2084-8002-92, 1111958
SMA
N/A
N/A
N/A
N/A
N/A
No
N/A
N/A
50
12.4
N/A
N/A
Straight
Stainless Steel
N/A
N/A
Passivated
Without
Beryllium Copper
Gold
N/A
N/A
N/A
N/A
N/A
Flanged
N/A
N/A
N/A
Rear Mount
.725
18.4
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Package
N/A
TFE Fluorocarbon
N/A
4
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1055018-1
1055018-1
2086 0000 02
2086-0000-02
SMA
N/A
Cable-to-Cable
No
Wire & Cable
N/A
No
1
N/A
50
12.4
N/A
N/A
Right Angle
Stainless Steel
N/A
N/A
Passivated
Without
Beryllium Copper
Gold over Copper
N/A
N/A
Captivated Contacts
Mechanical
N/A
N/A
Bulkhead
N/A
N/A
N/A
14.9
.587
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-65 – 165
-85 – 329
N/A
Power & Signal
N/A
Carton
N/A
TFE Fluorocarbon
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1055047-1
1055047-1
2087 1230 02
2087-1230-02
SMA
N/A
Cable-to-Cable
No
Wire & Cable
N/A
No
1
N/A
50
18
N/A
N/A
Right Angle
Stainless Steel
N/A
N/A
Passivated
Without
Beryllium Copper
Gold over Nickel
N/A
N/A
Captivated Contacts
Mechanical
N/A
N/A
Bulkhead
N/A
Stainless Steel
N/A
11.1
.437
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-65 – 165
-85 – 329
N/A
Power & Signal
N/A
Package
N/A
TFE Fluorocarbon
Silicone Rubber
N/A
Passivated
N/A
N/A
N/A
N/A
N/A
N/A
1055064-1
1055064-1
2088 0000 00
N/A
SMA
N/A
Cable-to-Cable
No
Wire & Cable
N/A
No
1
N/A
50
N/A
Gold
N/A
Right Angle
Stainless Steel
N/A
N/A
N/A
Without
Beryllium Copper
Gold
N/A
N/A
N/A
N/A
N/A
N/A
Bulkhead
Gold
Stainless Steel
N/A
12.7
.5
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-65 – 165
-85 – 329
N/A
Power & Signal
N/A
Carton
N/A
TFE Fluorocarbon
Silicone Rubber
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Captured Center Contact
1055065-1
1055065-1
2088 0000 02
2088-0000-02
SMA
N/A
Cable-to-Cable
No
Wire & Cable
N/A
No
1
N/A
50
12.4
N/A
N/A
Right Angle
Stainless Steel
N/A
N/A
N/A
Without
Beryllium Copper
Gold over Copper
N/A
N/A
Captivated Contacts
Mechanical
N/A
N/A
Bulkhead
N/A
Stainless Steel
N/A
12.7
.5
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-65 – 165
-85 – 329
N/A
Power & Signal
N/A
Package
N/A
TFE Fluorocarbon
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表