Imperial - IP Piloted Flange with Type E Dimensions 1-3/8 thru 2-1/2 inch Labyrinth Seal Expansion - Imperial/E Piloted Flange Bearings
Dodge
Mounted Bearings
Spherical Roller Bearings
Push/Pull Adapter (Imperial)
Imperial (IP)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/push_pull_adapter_imperial/imperial_ip/efc_ip_ls_asmtab.prj},{NB=069917E},{SS=2-1/2},{SS1=2.500000},{TYPE=E},{PN1=069885},{PN2=069917},{DESC1=EFC-IP-208L},{EF=Non-Expansion Type},{EF1=1},{ST=Labyrinth Seal},{ST1=1},{A=3.42},{A1=3.4200000},{B=7.63},{B1=7.6300000},{C=2.5},{C1=2.5000000},{D=4.59},{D1=4.5900000},{DD=6.5},{DD1=6.5000000},{E=1},{E1=1.000000},{F=1/2},{F1=0.5000000},{G=1.88},{G1=1.880000},{H=0.63},{H1=0.6300000},{K=5.500},{L=3.88},{L1=3.8800000},{M=1/2-13},{NDM=0.500000},{KDM=0.417000},{N=3.44},{N1=3.440000},{P=1.55},{P1=1.550000},{Q=1.56},{Q1=1.560000},{X=0.25},{X1=0.250000},{Y=0.030},{Z=2.94},{Z1=2.940000},{BORE=4.7241},{PPATH=efc_ip_ls_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
DD
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
[Inch]
Q
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
069904
1-3/8
069904
EFC-IP-106LE
Labyrinth Seal
2.63
5.25
1.84
3.09
4.38
0.75
3/8
1.39
0.5
3.625
2.72
3/8-16
2.61
1.23
1.22
0.19
0.020
1.8
069905
1-7/16
069905
EFC-IP-107LE
Labyrinth Seal
2.63
5.25
1.84
3.09
4.38
0.75
3/8
1.39
0.5
3.625
2.72
3/8-16
2.61
1.23
1.22
0.19
0.020
1.8
071585
1-1/2
071585
EFC-IP-108LE
Labyrinth Seal
2.81
6.13
1.91
3.63
5.125
0.88
7/16
1.61
0.5
4.250
3.00
7/16-14
2.86
1.2
1.26
0.25
0.020
2.08
069907
1-5/8
069907
EFC-IP-110LE
Labyrinth Seal
2.81
6.13
1.91
3.63
5.125
0.88
7/16
1.61
0.5
4.250
3.00
7/16-14
2.86
1.2
1.26
0.25
0.020
2.08
069908
1-11/16
069908
EFC-IP-111LE
Labyrinth Seal
2.81
6.13
1.91
3.63
5.125
0.88
7/16
1.61
0.5
4.250
3.00
7/16-14
2.86
1.2
1.26
0.25
0.020
2.08
071586
1-3/4
071586
EFC-IP-108LE
Labyrinth Seal
2.86
6.38
2
3.8
5.375
0.88
7/16
1.59
0.56
4.500
3.28
7/16-14
2.86
1.26
1.26
0.25
0.020
2.3
069910
1-7/8
069910
EFC-IP-114LE
Labyrinth Seal
2.86
6.38
2
3.8
5.375
0.88
7/16
1.59
0.56
4.500
3.28
7/16-14
2.86
1.26
1.26
0.25
0.020
2.3
069911
1-15/16
069911
EFC-IP-115LE
Labyrinth Seal
2.86
6.38
2
3.8
5.375
0.88
7/16
1.59
0.56
4.500
3.28
7/16-14
2.86
1.26
1.26
0.25
0.020
2.3
069912
2
069912
EFC-IP-200LE
Labyrinth Seal
2.86
6.38
2
3.8
5.375
0.88
7/16
1.59
0.56
4.500
3.28
7/16-14
2.86
1.26
1.26
0.25
0.020
2.3
069913
2-3/16
069913
EFC-IP-203LE
Labyrinth Seal
3.03
7.13
2.19
4.25
6
1
1/2
1.66
0.56
5.000
3.5
1/2-13
3.08
1.38
1.42
0.25
0.030
2.59
071587
2-1/4
071587
EFC-IP-204LE
Labyrinth Seal
3.42
7.63
2.5
4.59
6.5
1
1/2
1.88
0.63
5.500
3.88
1/2-13
3.44
1.55
1.56
0.25
0.025
2.94
069916
2-7/16
069916
EFC-IP-207LE
Labyrinth Seal
3.42
7.63
2.5
4.59
6.5
1
1/2
1.88
0.63
5.500
3.88
1/2-13
3.44
1.55
1.56
0.25
0.030
2.94
069917
2-1/2
069917
EFC-IP-208LE
Labyrinth Seal
3.42
7.63
2.5
4.59
6.5
1
1/2
1.88
0.63
5.500
3.88
1/2-13
3.44
1.55
1.56
0.25
0.030
2.94
069918
2-11/16
069918
EFC-IP-211LE
Labyrinth Seal
3.5
8.75
2.63
5.3
7.5
1.25
5/8
1.94
0.75
6.375
4.28
5/8-11
3.56
1.56
1.63
0.25
0.030
3.47
069919
2-3/4
069919
EFC-IP-212LE
Labyrinth Seal
3.5
8.75
2.63
5.3
7.5
1.25
5/8
1.94
0.75
6.375
4.28
5/8-11
3.56
1.56
1.63
0.25
0.030
3.47
069920
2-15/16
069920
EFC-IP-215LE
Labyrinth Seal
3.5
8.75
2.63
5.3
7.5
1.25
5/8
1.94
0.75
6.375
4.28
5/8-11
3.56
1.56
1.63
0.25
0.030
3.47
069921
3
069921
EFC-IP-300LE
Labyrinth Seal
3.5
8.75
2.63
5.3
7.5
1.25
5/8
1.94
0.75
6.375
4.28
5/8-11
3.56
1.56
1.63
0.25
0.030
3.47
069922
3-3/16
069922
EFC-IP-303LE
Labyrinth Seal
4.17
10.25
3
6.09
8.63
1.26
3/4
2.53
0.94
7.375
5
3/4-10
4.06
1.64
1.52
0.25
0.030
4.05
069923
3-1/4
069923
EFC-IP-304LE
Labyrinth Seal
4.17
10.25
3
6.09
8.63
1.26
3/4
2.53
0.94
7.375
5
3/4-10
4.06
1.64
1.52
0.25
0.030
4.05
069924
3-7/16
069924
EFC-IP-307LE
Labyrinth Seal
4.17
10.25
3
6.09
8.63
1.26
3/4
2.53
0.94
7.375
5
3/4-10
4.06
1.64
1.52
0.25
0.030
4.05
069925
3-1/2
069925
EFC-IP-308LE
Labyrinth Seal
4.17
10.25
3
6.09
8.63
1.26
3/4
2.53
0.94
7.375
5
3/4-10
4.06
1.64
1.52
0.25
0.030
4.05
069927
3-15/16
069927
EFC-IP-315LE
Labyrinth Seal
4.7
10.88
3.5
6.63
9.38
1.47
3/4
2.89
1.13
8.125
5.56
3/4-10
4.78
1.81
1.91
0.31
0.030
4.5
069928
4
069928
EFC-IP-400LE
Labyrinth Seal
4.7
10.88
3.5
6.63
9.38
1.47
3/4
2.89
1.13
8.125
5.56
3/4-10
4.78
1.81
1.91
0.31
0.030
4.5
071284
4-7/16
071284
EFC-IP-407LE
Labyrinth Seal
5.23
13.5
4.58
5.88
11.75
1.45
3/4
3.03
0.94
10.250
6.44
3/4-10
5.66
2.2
2.63
0.38
0.036
5
071285
4-1/2
071285
EFC-IP-408LE
Labyrinth Seal
5.23
13.5
4.58
5.88
11.75
1.45
3/4
3.03
0.94
10.250
6.44
3/4-10
5.66
2.2
2.63
0.38
0.036
5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表